Skip to main content
Stock image of CNC laser cutting.
CNC Laser cutting of metal, modern industrial technology.
Small depth of field. Warning - authentic shooting in challenging conditions. A little bit grain and maybe blurred.

Enhancing Precision and Efficiency for Your Laser Applications

Welcome to our CNC Laser Solutions collection—a comprehensive suite of cutting-edge products designed to elevate your laser-based manufacturing processes. Whether you’re shaping intricate components or etching precise patterns, our solutions empower your business with unmatched accuracy and productivity.

Discover our CNC Laser Solution Products

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents to help you make the right decisions and get the most out of your FANUC products.

Get Inspired

Get Inspiration from Others' Success

Success story about automated placing into packaging trays using FANUC robots by the Swiss company Kunststoff-Packungen AG. 

FANUC enabled Kunststoff-Packungen AG to run the manufacturing line autonomously, with autonomous operation for at least 8 hours at full speed, achieving cycle times of 0.8 seconds. The project involved two FANUC robots: a six-axes M-10iD/10L with a payload of 10 kg, and a four-axes SR-6iA robot with a 6 kg payload. Significant space saving was achieved because of the compact footprint of the solution.
Kunstoff-Packungen AG

Placing Plastic Injection-Moulding into Packing Trays

Because manufacturers everywhere face shortages of skilled labor, and as a company dedicated to excellence, Kunstoff-Packungen continuously seeks ways to improve its level of automation.