The FANUC ARC Mate/12-14D is a robot specifically designed for arc welding.

Serie ARC Mate

La serie ARC Mate de FANUC es nuestra gama de robots diseñados específicamente para la soldadura por arco. Su alta precisión combinada con una gran repetibilidad la convierten en la solución de soldadura por arco más eficiente que necesita.

Descargar para información adicional

Acceda a especificaciones técnicas e información sobre nuestros productos a través de nuestros documentos descargables para ayudarle a tomar las decisiones correctas y sacar el máximo provecho de sus productos FANUC.

 

Inspírese

Get Inspiration from Other's Success

Success story about successful implementation of FANUC welding robots at the Italian company Bonvicini Carpenteria S.r.l.. Bonvicini S.r.l, a contract welding specialist, has invested in new industrial robot technology to meet customer demands for increased flexibility. In addition to their long-standing use of FANUC robots and with the help of system integrator company TECNOROBOT they have introduced their first collaborative robot, a FANUC CRX-10iA/L, which was up and running in 1 hour.
Bonvicini Carpenteria S.r.l.

FANUC's CRX Cobot Boosts Production Flexibility

Bonvicini Carpenteria today enjoys even higher levels of quality and flexibility. The company can flex between automation solutions whenever production volumes dictate. In particular, Bonvicini Carpenteria is taking advantage of easy and fast robot programming with features such as drag and drop functionality and a simple tablet interface.