R-30𝑖B Plus Controller
Compartir
The R-30𝑖B Plus controller is a high-performance controller designed for smarter productivity. It is built to make robots and automation easier to use in the manufacturing industry. With several integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle time, speed, accuracy and safety. Designed for ease of use and minimal energy consumption, the R-30𝑖B Plus is available in different enclosures depending on your selected robot model. The user interface, 𝑖HMI, has a flexible appearance, high screen resolution and powerful processing capabilities.
- Key Benefits
- Models
- Programming
- Documents
Key Benefits
Benefits for Your Business
Save Floor Space
With the exception of the larger B-Cabinet, all FANUC R-30𝑖B Plus robot controllers are compact and easy to integrate into single robot production cells. For multi-robot installations they can even be stacked.
Safe Software
Unlike PC-based robot controllers that rely on Windows, R-30𝑖B Plus controllers use FANUC’s own propriety software – meaning you won’t have to worry about viruses, hackers or stability issues.
User-friendly Control
Intuitive and simple to use, our selection of teach pendants makes using the R-30𝑖B Plus robot controller easy for everyone involved in the production cycle.
Out-of-the-box Intelligence
All R-30𝑖B Plus robot controllers are ready for intelligent functions such as vision, force and interference check as standard.
Easy Set-up
Based on an improved motion performance, the user interface (𝑖HMI) allows the robot to be installed within 30 minutes using the initial setup guide.
Models
Different Sizes Available
Controlador de robots
R-30𝑖B Plus Armario A
El controlador estándar de FANUC, el A-Cabinet es nuestra solución compacta y apilable. Perfectamente adaptado a entornos industriales, está diseñado para 2 ejes auxiliares.
Tamaño: 600 x 500 x 47...
Controlador de robots
R-30𝑖B Plus Armario B
El armario R-30𝑖B Plus B contiene la misma tecnología que el armario A, pero con un amplio espacio para amplificadores o módulos de E/S adicionales. Se adapta perfectamente a entornos industriales....
Controlador de robots
R-30𝑖B Plus Armario Mate
Potente y autónomo, el R-30𝑖B Plus Mate Cabinet es la opción ideal para robots más pequeños y se ha diseñado específicamente para robots de carga pequeña y media. Es apilable para células multirobo...
Controlador de robots
Armario R-30𝑖B Plus Mate Open-Air Cabinet
El potente y autónomo Open-Air Cabinet es ideal para los robots M-1, M-2, M-3 y LR Mate. Se puede montar en armarios para entornos muy sucios o húmedos y también es apilable para células de varios ...
Controlador de robots
R-30𝑖B Mini Plus
El controlador R-30𝑖B Mini Plus se utiliza para la serie CRX. Con un peso de sólo 19 kg, este controlador ligero y que ocupa poco espacio es fácil de integrar, incluso en plataformas móviles.
Tama...
Controlador de robots
R-30𝑖B Compact Plus
R-30𝑖B Compact Plus se utiliza para la Serie SCARA de FANUC. Se caracteriza por su diseño ligero y muy compacto y es fácil de integrar.
Tamaño: 440 x 85 x 260 mm
Controlador de robots
Controlador R-30𝑖B Plus - Pintura
El controlador R-30𝑖B Plus con unidad de purga es un controlador de alto rendimiento diseñado para una productividad más inteligente de los robots de pintura. Está diseñado para facilitar el uso de...
Programming
Your Choices for Easy Programming
𝑖Pendant Touch
El 𝑖Pendant Touch es un dispositivo de control ligero, de diseño ergonómico y con una interfaz 𝑖HMI intuitiva. Simplifica la programación tanto para programadores experimentados como para operarios...
Tablet Teach Pendant
La Tablet Teach Pendant (TP) de FANUC ofrece a los clientes una forma rápida y sencilla de programar nuestra amplia gama de robots industriales estándar. Cuenta con las mismas características de fá...
Controlador de robots
𝑖RPROGRAMMER
Al prescindir de la necesidad de un 𝑖Pendant Touch, los robots SCARA de FANUC utilizan el intuitivo 𝑖RProgrammer, una interfaz basada en web que permite programar fácilmente con una tablet o un ord...
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
R-30𝑖B Plus Flyer
Explore key features and benefits