Skip to main content
Phytopharm Klęka S.A.

From Pallet to Product: FANUC Cobots enhance Pharma Packaging

Phytopharm Klęka S.A., a market leader in plant-based products for pharmaceuticals and cosmetics, has improved packaging ergonomics, flexibility and reliability through the adoption of two collaborative robots (cobots) from FANUC. By automating bottle de-palletising and carton stacking in collaboration with ZW Automation, the company is exceeding initial performance estimates of cobots while improving safety and reducing worker monotony. Supported by FANUC palletising software and intuitive operation, the cobots deliver a more agile and efficient three-shift manufacturing environment.
CRX cobots (CRX-20iA/L and CRX-25iA) at Phytopharm Klęka S.A. automate bottle de‑palletising and heavy carton palletising, using custom vacuum gripping and FANUC PalletTool® software to streamline and manage operations.

Key Insights from Task to Result

Task

Phytopharm Klęka sought to improve packaging ergonomics and reduce the risk of accidental injuries within its pharmaceutical packaging operations, without sacrificing throughput. Automation was the obvious answer, but variable bottle stacks, uneven pallet surfaces and heavy product cartons added complexity to the proposal. Another goal for Phytopharm was greater operational flexibility to manage staff absences and sustain reliable performance across a demanding three-shift schedule.

Solution

Phytopharm Klęka tapped into the advantages of CRX-series cobots from FANUC to automate bottle de-palletising and finished-product palletising. Integrated by ZW Automation, a CRX-20𝑖A/L handles bottle stacks using a custom vacuum gripper, while a CRX-25𝑖A palletises heavy product cartons. The latter sees support from FANUC PalletTool® software in the simplification, simulation and management of palletising operations.

Result

The automated workstations deliver efficient, precise and flexible handling while exceeding initial performance targets, achieving 3.4 packages per minute in de-palletising and 8 cartons per minute in stacking. Safe collaboration with robots, supported by integrated safety scanners, helps reduce the strain on operators. PalletTool® enables operators to create new stacking patterns independently without altering the main cobot program. 

About Phytopharm Klęka S.A.

Part of The Nature Network® holding company, Phytopharm Klęka S.A. is the market leader in developing and producing natural-origin, plant-based pharmaceutical and cosmetic products. The 370-employee company is also a global contract manufacturer. Formed in 1949, the company describes its mission as “Inspired by nature, powered by science”, is a fitting nod to Phytopharm’s modern production facility in Klęka, around 50 km south of Poznan, Poland, which conforms to both GMP and ISO standards.

FIND OUT MORE ABOUT Phytopharm Klęka S.A.
Images case study Phytopharm Klęka S.A from FPL. CRX-20iA/L handles bottle stacks using a custom vacuum gripper, while a CRX-25iA palletises heavy product cartons.

Phytopharm Klęka drives Precision and Flexibility with FANUC Cobots

“In today’s world, where knowledge and expertise carry real value, we looked for robotic solutions that would support our employees in simple activities,” says Bartosz Wojtecki, Head of Pharmaceutical Production and Warehouse at Phytopharm Klęka.

Project Manager Bartosz Kwiatkowski expands: “We wanted to improve workplace ergonomics and increase flexibility in our pharmaceutical department, particularly during absences or staff shortages. Additionally, we aimed to reduce work monotony and minimise the risk of accidental injuries, all without compromising production efficiency.” 

By implementing a FANUC CRX series 6-axis collaborative robot (cobot) at the start of the company’s Romaco packaging line, ZW Automation automated the bottle de-palletising process, while at the end of the line, they installed a second FANUC CRX cobot to automatically stacks heavy boxes of finished product.

Images case study Phytopharm Klęka S.A from FPL. CRX-20iA/L handles bottle stacks using a custom vacuum gripper, while a CRX-25iA palletises heavy product cartons.

De-palletising marks the first stage of the production line, setting the overall tone for process reliability. The application presented several challenges: variable stack heights, fluctuating weights and uneven pallet surfaces. To address these demands, Phytopharm takes advantage of a FANUC CRX-20𝑖A/L cobot offering 1,418 mm reach and 20 kg payload. The cobot must pick and transfer packages of differing dimensions, many with delicate surfaces, while maintaining repeatable precision.

System integrator ZW Automation developed a dedicated gripper equipped with soft suction cups and an integrated vacuum control system to ensure the damage-free and efficient handling of products. The result is stable, accurate, fluid motion, with throughput reaching 3.4 packages per minute, surpassing initial performance expectations.

Images case study Phytopharm Klęka S.A from FPL. CRX-20iA/L handles bottle stacks using a custom vacuum gripper, while a CRX-25iA palletises heavy product cartons.

The second installation centres on a FANUC CRX-25𝑖A with 25/30 kg payload and 1889/1756 mm reach for stacking pre-selected boxes of finished products. Here, ZW Automation implemented FANUC PalletTool®, enabling operators to generate optimal stacking patterns and configure protective interlayers without altering the main cobot program. This capability gives Phytopharm’s team the freedom to introduce new carton formats independently, while sustaining repeatable output of to 8 cartons per minute. This figure again exceeded original projections.

Images case study Phytopharm Klęka S.A from FPL. CRX-20iA/L handles bottle stacks using a custom vacuum gripper, while a CRX-25iA palletises heavy product cartons.

A trio of scanners safeguard the palletising cell, allowing the FANUC CRX-25𝑖A to stack cartons to heights of 1.6 m without additional guarding or complex peripheral equipment. The result is a stable, high-quality automated process that preserves an open, accessible working environment.

The project delivers on two strategic objectives: targeted process automation and the creation of a safe, flexible workspace. With FANUC cobots at their heart, the workstations are intuitive to operate, highly productive and support flexible work scheduling over Phytopharma’s three-shift production.

Images case study Phytopharm Klęka S.A from FPL. CRX-20iA/L handles bottle stacks using a custom vacuum gripper, while a CRX-25iA palletises heavy product cartons.
Testimonios

Bartosz Kwiatkowski

Project Manager

Get Inspired

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.