Skip to main content
Success story about Bonvicini Carpenteria. FANUC Italy.

Robot Finder

Find the right product with the Robot finder. To refine your search further make a selection from any of criteria. Check and uncheck the boxes to alter your search patterns. Click on the results to find the model page you are looking for.

Refine your search

126 Robots – 57-84 Robots
The FANUC DR/3-8A is a high-speed delta robot for assembly, picking, packing and inspection applications.
robot

M-2𝑖A/3S

The 4-axis Delta robot M-2𝑖A/3S features a reach of 800 mm, combined with an ultra-compact design, ideal for high-speed handling of small parts. Its human-like versatility and hollow wrist design s...
Axes
4
Robot Payload
3 kg
Robot Reach
800 mm
robot

M-2𝑖A/3SL

The 4-axis Delta robot M-2𝑖A/3SL features a long reach of 1,130 mm, combined with an ultra-compact design, ideal for high-speed handling of small parts. Its human-like versatility and hollow wrist ...
Axes
4
Robot Payload
3 kg
Robot Reach
1130 mm
robot

M-3𝑖A/12H

The M-3𝑖A/12H is a Delta robot engineered for precision in medium to high payload applications. This model is distinguished by its high-speed wrist, offering enhanced operational efficiency. A key ...
Axes
3
Robot Payload
12 kg
Robot Reach
1350 mm
The FANUC M-3iA/6S is a high-speed delta robot for assembly, picking, packing and inspection applications.
robot

M-3𝑖A/6S

The M-3𝑖A/6S is a Delta robot renowned for its efficiency in high-speed picking operations. Equipped with powerful servomotors, it achieves rapid acceleration and notably short cycle times, ideal f...
Axes
4
Robot Payload
6 kg
Robot Reach
1350 mm
robot

M-410/800F-32C

The M-410/800F-32C is a high-performance palletising robot built for demanding industrial tasks. With a payload capacity of up to 800 kg, it effortlessly handles heavy and bulky items with speed an...
Axes
4
Robot Payload
800 kg
Robot Reach
3203 mm
The FANUC M-410/140F-29B-5X is a robot specifically designed for palletising and handling applications.
robot

M-410𝑖B/140H

The M-410𝑖B/140H is a fast and versatile 5-axis palletising robot designed to deliver precision and speed, and to integrate seamlessly into any fast-paced production environment. With high repeatab...
Axes
5
Robot Payload
140 kg
Robot Reach
2850 mm
The FANUC M-410/110F-24C is a robot specifically designed for palletising and handling applications.
robot

M-410𝑖C/110

The M-410𝑖C/110 is a 4-axis robot specifically designed for case, bag and bottle palletising and depalletising operations, making it a perfect fit for industries that demand efficiency and precisio...
Axes
4
Robot Payload
110 kg
Robot Reach
2403 mm
The FANUC M-410/185F-31C is a robot specifically designed for palletising and handling applications.
robot

M-410𝑖C/185

The M-410𝑖C/185 is a robust 4-axis industrial robot designed for high-speed palletising, assembly, machining, and parts transfer applications. Equipped with a hollow wrist to minimise cable snaggin...
Axes
4
Robot Payload
185 kg
Robot Reach
3143 mm
The FANUC M-410/315F-31C is a robot specifically designed for palletising and handling applications.
robot

M-410𝑖C/315

The M-410𝑖C/315 is a powerful 4-axis palletising robot designed for efficient palletising and material handling. Its hollow wrist design minimises cable snagging and maintenance, boosting operation...
Axes
4
Robot Payload
315 kg
Robot Reach
3143 mm
The FANUC M-410/500F-31C is a robot specifically designed for palletising and handling applications.
robot

M-410𝑖C/500

The M-410𝑖C/500 is a versatile 4-axis robot designed for advanced palletising and material handling applications. Featuring a hollow wrist to reduce cable snagging and maintenance, it ensures conti...
Axes
4
Robot Payload
500 kg
Robot Reach
3143 mm
The FANUC M-710/12-31C is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710𝑖C/12L

The M-710𝑖C/12L is a long arm, small payload multipurpose robot, designed for versatility. This 6-axis model is perfectly suited for handling medium payloads up to 12 kg. Its outstanding feature is...
Axes
6
Robot Payload
12 kg
Robot Reach
3123 mm
The FANUC M-710/20-31C is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710𝑖C/20L

The M-710𝑖/20L is a long-arm, multi-purpose robot designed for efficiency and precision. This 6-axis model features a slim wrist, rigid arm and compact footprint. It excels at handling lighter payl...
Axes
6
Robot Payload
20 kg
Robot Reach
3110 mm
robot

M-710𝑖C/20M

The M-710𝑖C/20M is a compact, multi-purpose industrial robot designed with a slim wrist, rigid arm and minimal footprint. Designed for operations in confined spaces, this model excels in arc weldin...
Axes
6
Robot Payload
20 kg
Robot Reach
2582 mm
The M-710iC/50E is a 6-axis medium payload robot w
ith an offset wrist design which is ideal for grinding and polishing applications.
robot

M-710𝑖C/50E

The M-710𝑖C/50E is an offset wrist multi-purpose robot designed for precision and flexibility. This 6-axis model features a slim wrist, rigid arm and compact footprint. The unique offset wrist desi...
Axes
6
Robot Payload
50 kg
Robot Reach
2050 mm
robot

M-710𝑖C/50S

The M-710𝑖C/50S is a short-arm multipurpose robot that combines speed with accessibility. This 6-axis model is known for its high axis speeds, ensuring fast operations. Designed specifically as a c...
Axes
6
Robot Payload
50 kg
Robot Reach
1359 mm
The FANUC M-710/50-26D is a lightweight robot designed for handling applications in the medium payload range.
robot

M-710𝑖D/50M

The six-axis robot M-710𝑖D/50M, with a 50 kg payload capacity and a uniquely curved J2 arm is designed to reduce interference and collision risks. This model maintains the well-proven M-710 design,...
Axes
6
Robot Payload
50 kg
Robot Reach
2606 mm
robot

M-710𝑖D/70

The M-710𝑖D/70 is a 6-axis, 70 kg payload capacity robot with a unique curved J2 arm designed to minimise interference and collision risks. This model continues the legacy of the M-710 series, opti...
Axes
6
Robot Payload
70 kg
Robot Reach
2104 mm
robot

M-800/60-20B

The M-800/60-20B delivers exceptional path accuracy, making it the ideal solution for high-precision applications such as laser cutting, welding, and other accuracy-critical processes. Engineered f...
Axes
6
Robot Payload
60 kg
Robot Reach
2040 mm
robot

M-810/190-20B

The FANUC M-810/190-20B is built for demanding handling and machining tasks where both load capacity and precision are critical. It enables reliable and consistent performance when working with hea...
Axes
6
Robot Payload
190 kg
Robot Reach
2040 mm
robot

M-810/270-27B

The FANUC M-810/270-27B is designed for manufacturers who need to handle heavy loads while maintaining high process accuracy. It enables stable and reliable performance in demanding applications su...
Axes
6
Robot Payload
270 kg
Robot Reach
2687 mm
The FANUC M-900/280-27B is a high rigidity robot designed for large part handling.
robot

M-900𝑖B/280

The M-900𝑖B/280 robot has been engineered with enhanced rigidity for ultimate precision. With a robust payload capacity of 280 kg and a specialised J3 arm ensuring maximum stiffness, this robot mee...
Axes
6
Robot Payload
280 kg
Robot Reach
2655 mm
The FANUC M-900/280-31B is a high rigidity robot designed for large part handling.
robot

M-900𝑖B/280L

The M-900𝑖B/280L robot stands for rigidity and extended reach. The model has a substantial payload capacity of 280 kg and an impressive reach of 3103 mm. This long-arm model features 6 axes for app...
Axes
6
Robot Payload
280 kg
Robot Reach
3103 mm
The FANUC M-900/330F-32B is a high rigidity robot designed for large part handling.
robot

M-900𝑖B/330L

The M-900𝑖B/330L robot combines extended reach with high payload capacity. As a long-arm model with a compact mechanical design, it offers an optimal weight-payload ratio. With a large work envelop...
Axes
6
Robot Payload
330 kg
Robot Reach
3203 mm
The FANUC M-900/360-27B is a high rigidity robot designed for large part handling.
robot

M-900𝑖B/360E

The M-900𝑖B/360E robot offers flexible handling and positioning capabilities. With a remarkable payload capacity of up to 360 kg, its compact design saves valuable space while excelling at assembly...
Axes
6
Robot Payload
360 kg
Robot Reach
2655 mm
robot

M-900𝑖B/400L

The M-900𝑖B/400L robot offers ultimate flexibility for heavy payloads up to 400 kg. As a long-arm model with a reach of up to 3704 mm and a stable floor mount, it ensures reliable performance in ap...
Axes
6
Robot Payload
400 kg
Robot Reach
3704 mm
robot

M-900𝑖B/700E

The M-900𝑖B/700E robot is designed for increased load capacity and precision. This 6-axis model can handle payloads up to 700 kg, making it ideal for heavy-duty lifting, loading, unloading and tend...
Axes
6
Robot Payload
700 kg
Robot Reach
2832 mm
robot

M-950𝑖A/500

The M-950𝑖A/500 robot is the ultimate heavy payload robot designed to meet the rigorous demands of industrial applications. With an impressive payload capacity of 500 kg and a substantial reach of ...
Axes
6
Robot Payload
500 kg
Robot Reach
2830 mm
The FANUC P-250/15W-29A-7X is a paint robot used for applications including painting, dispensing, glueing and sealing.
robot

P-1000𝑖A

The P-1000𝑖A is a unique painting robot with seven integrated axes. Its optimally positioned arm qualifies for a variety of interior and exterior paint programs. The balanced arm length provides ex...
Axes
7
Robot Payload
15 kg
Robot Reach
2896 mm