Skip to main content
Success story about Bonvicini Carpenteria. FANUC Italy.

Robot Finder

Find the right product with the Robot finder. To refine your search further make a selection from any of criteria. Check and uncheck the boxes to alter your search patterns. Click on the results to find the model page you are looking for.

Refine your search

126 Robots – 85-112 Robots
The FANUC P-250/15F-28B is a paint robot used for applications including painting, dispensing, glueing and sealing.
robot

P-250𝑖B/15

The P-250𝑖B/15 paint robot is the industry's best solution for large and mid-size painting jobs. Its advanced and highly flexible six-axis design is adaptable in its mounting configuration to suit ...
Axes
6
Robot Payload
15 kg
Robot Reach
2800 mm
The FANUC P-250/45F-26A is a paint robot used for applications including painting, dispensing, glueing and sealing.
robot

P-350𝑖A/45

The P-350𝑖A paint robot is designed for maximum accuracy across a wide range of painting and dispensing applications and comes with numerous features that enable high throughput, optimal quality, a...
Axes
6
Robot Payload
45 kg
Robot Reach
2606 mm
robot

P-40𝑖A

The P-40𝑖A paint robot comes with a slim and lightweight design to fit perfectly in narrow spaces. It is extremely flexible and easily adapts to small lot sizes, new styles and other modifications,...
Axes
6
Robot Payload
5 kg
Robot Reach
1300 mm
The FANUC Paint Mate/10F-18B is a paint robot used for applications including painting, dispensing, glueing and sealing.
robot

P-50𝑖B/10L

The P-50𝑖B/10L is an ultra-compact, six-axis robot that provides reliable, high-precision painting for a wide range of applications. Its long reach and large work envelope handle even oversized par...
Axes
6
Robot Payload
10 kg
Robot Reach
1800 mm
The FANUC P-250/45F-26A is a paint robot used for applications including painting, dispensing, glueing and sealing.
robot

Paint Mate 200𝑖A/5L

The Paint Mate 200𝑖A/5L is a versatile, compact paint robot with a 5 kg payload capacity. Ideal for painting applications, assembly and handling operations in hazardous environments.
Axes
6
Robot Payload
5 kg
Robot Reach
892 mm
The FANUC R-1000/80-22A is a high-speed robot for a range of operations including welding, handling and palletising.
robot

R-1000𝑖A/100F

The R-1000𝑖A/100F is a powerful 6-axis robot designed for versatility and precision. Engineered for speed, it delivers outstanding cycle times, making it ideal for a variety of high-speed spot weld...
Axes
6
Robot Payload
100 kg
Robot Reach
2230 mm
The FANUC R-1000/130-22A is a high-speed robot for a range of operations including welding, handling and palletising.
robot

R-1000𝑖A/130F

The R-1000𝑖A/130F is a robot model of compact efficiency, speed, and strength. It offers a substantial 130 kg payload, catering to a wide array of industries and applications. Remarkably, this high...
Axes
6
Robot Payload
130 kg
Robot Reach
2230 mm
robot

R-1000𝑖A/80F

The R-1000𝑖A/80F is a reliable robot designed for handling medium payloads at high speeds. With its capability for quick acceleration, it achieves efficient cycle times in operations such as weldin...
Axes
6
Robot Payload
80 kg
Robot Reach
2230 mm
The FANUC R-1000iA/80H is a high-speed robot for a range of operations including welding, handling and palletising.
robot

R-1000𝑖A/80H

The R-1000𝑖A/80H is a robot designed for efficient and space-saving palletising. Its slim design and minimal footprint make it a perfect fit for space-constrained cells. Renowned for its fast perfo...
Axes
5
Robot Payload
80 kg
Robot Reach
2230 mm
Compact rack-mount robot with 120 kg capacity and 3905 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/120R-39E

The R-2000/120R-39E is designed to maximise workspace coverage while preserving valuable floor space in demanding industrial environments. Featuring a rack-mounted configuration, a payload capacity...
Axes
6
Robot Payload
120 kg
Robot Reach
3905 mm
Compact heavy-payload robot with 125 kg capacity and 3100 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/125F-31E

The R-2000/125F-31E combines extended reach with a compact footprint, making it a versatile solution for medium-to-heavy industrial automation applications. With a payload of 125 kg and a reach of ...
Axes
6
Robot Payload
125 kg
Robot Reach
3100 mm
Compact heavy-payload robot with 180 kg capacity and 2655 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/180F-27E

The R-2000/180F-27E delivers dependable heavy-payload performance in a compact footprint particularly effective for high-speed production environments. With a payload capacity of 180 kg and a reach...
Axes
6
Robot Payload
180 kg
Robot Reach
2655 mm
Compact heavy-payload robot with 210 kg capacity and 3100 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/210F-31E

The R-2000/210F-31E combines high payload capacity with extended reach, making it an ideal solution for demanding industrial automation applications. With a payload of 210 kg and a reach of 3,100 m...
Axes
6
Robot Payload
210 kg
Robot Reach
3100 mm
Compact rack-mount robot with 210 kg capacity and 3095 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/210R-31E

The R-2000/210R-31E is engineered to maximise workspace efficiency while delivering the heavy-payload performance required for demanding industrial automation applications. Featuring a payload capa...
Axes
6
Robot Payload
210 kg
Robot Reach
3095 mm
Compact heavy-payload robot with 225 kg capacity and 2655 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/225F-27E

The R-2000/225F-27E offers increased material handling flexibility by combining a payload capacity of 225 kg, scalable up to 240 kg, with a compact reach of 2,655 mm. This floor-mounted 6-axis indu...
Axes
6
Robot Payload
225 kg
Robot Reach
2655 mm
Compact rack-mount robot with 270 kg capacity and 3095 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/270R-31E

The R-2000/270R-31E is designed for demanding heavy-duty automation applications that require maximum lifting performance and efficient use of production space. With a payload capacity of 270 kg an...
Axes
6
Robot Payload
270 kg
Robot Reach
3095 mm
Compact heavy-payload robot with 300 kg capacity and 2655 mm reach, powered by the FANUC R-50iA controller for high-speed industrial automation.
robot

R-2000/300F-27E

The R-2000/300F-27E delivers maximum lifting performance for the most demanding industrial automation applications, offering an exceptional payload capacity of 300 kg within a compact 2,655 mm reac...
Axes
6
Robot Payload
300 kg
Robot Reach
2655 mm
The FANUC R-2000/210R-31C is an all-purpose, rack-mountable robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/100P

The R-2000𝑖C/100P is a pedestal-mounted, 6-axis robot tailored for unparalleled productivity in press-to-press transfer applications within the Automotive and Automotive Components sectors. Designe...
Axes
6
Robot Payload
100 kg
Robot Reach
3540 mm
The FANUC R-2000/125F-31C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/125L

The R-2000𝑖C/125L is a 6-axis robot designed as a long arm all-rounder for high-payload applications requiring excellent repeatability. With an extended reach of 3100 mm, this robot offers ultimate...
Axes
6
Robot Payload
125 kg
Robot Reach
3100 mm
The FANUC R-2000/165F-27C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/165F

The R-2000𝑖C/165F is a 6-axis robot engineered as an all-rounder for handling heavy payloads up to 165 kg. This model features a slim wrist design, enabling excellent cycle times for efficient oper...
Axes
6
Robot Payload
165 kg
Robot Reach
2655 mm
The FANUC R-2000/165R-31C is an all-purpose, rack-mountable robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/165R

The R-2000𝑖C/165R is a versatile 6-axis robot designed for rack mounting, providing a perfect solution for conserving valuable floor space. This all-rounder has a substantial work envelope of 3095 ...
Axes
6
Robot Payload
165 kg
Robot Reach
3095 mm
The FANUC R-2000/190-20C is a 6-axis articulated arm robot ideally suited for high accuracy machining applications.
robot

R-2000𝑖C/190S

The R-2000𝑖C/190S is a 6-axis robot designed for precision in high accuracy machining applications. With the capability to mill a variety of challenging materials including plastic, resin, aluminum...
Axes
6
Robot Payload
190 kg
Robot Reach
2040 mm
The FANUC R-2000/210F-27C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/210F

The R-2000𝑖C/210F is a 6-axis robot engineered as an all-rounder for handling heavy payloads up to 210 kg. This model features a slim wrist design, that provides excellent cycle times for efficient...
Axes
6
Robot Payload
210 kg
Robot Reach
2655 mm
The FANUC R-2000/210F-31C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/210L

The R-2000𝑖C/210L is a 6-axis robot with exceptional rigidity and a massive payload capacity of 210 kg. With an extended reach of 3100 mm, this robot offers ultimate flexibility, enabling efficient...
Axes
6
Robot Payload
210 kg
Robot Reach
3100 mm
The FANUC R-2000/210R-31C is an all-purpose, rack-mountable robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/210R

The R-2000𝑖C/210R is a versatile 6-axis robot designed for rack mounting, providing a perfect solution for conserving valuable floor space. This all-rounder has a substantial work envelope of 3095 ...
Axes
6
Robot Payload
210 kg
Robot Reach
3095 mm
The FANUC R-2000/210F-25C Wash is a high performer robot for wet environments.
robot

R-2000𝑖C/210WE Wash

The R-2000𝑖C/210WE is a powerful and robust 6-axis robot designed to operate in harsh environments. With IP67 protection as standard, it is resistant to wet, dusty, or dirty conditions, making it i...
Axes
6
Robot Payload
210 kg
Robot Reach
2450 mm
robot

R-2000𝑖C/220U

The R-2000𝑖C/220U robot has a unique upside-down configuration and 6-axis flexibility, maximising space utilisation while delivering unparalleled performance. Perfect for confined spaces, it offers...
Axes
6
Robot Payload
220 kg
Robot Reach
2518 mm
robot

R-2000𝑖C/240F

The R-2000𝑖C/240F is a 6-axis robot engineered as an all-rounder for handling heavy payloads up to 240 kg. This model features a slim wrist design, enabling excellent cycle times for efficient oper...
Axes
6
Robot Payload
240 kg
Robot Reach
2655 mm