Skip to main content
Success story about Bonvicini Carpenteria. FANUC Italy.

Robot Finder

Find the right product with the Robot finder. To refine your search further make a selection from any of criteria. Check and uncheck the boxes to alter your search patterns. Click on the results to find the model page you are looking for.

Refine your search

126 Robots – 113-126 Robots
The FANUC R-2000/270F-27C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.
robot

R-2000𝑖C/270F

The R-2000𝑖C/270F is by far the strongest robot in the R-2000 range. It is a 6-axis robot engineered as an all-rounder for handling heavy payloads up to 270 kg. Sitting within a relatively small fo...
Axes
6
Robot Payload
270 kg
Robot Reach
2655 mm
The FANUC R-2000/270R-31C is an all-purpose, rack-mountable robot ideal for a multitude of high-payload applications.
robot

R-2000𝑖C/270R

The R-2000𝑖C/270R is a versatile 6-axis robot designed for rack mounting, providing a perfect solution for saving valuable floor space. With a reinforced J3 arm, this model can carry payloads of up...
Axes
6
Robot Payload
270 kg
Robot Reach
3095 mm
The FANUC R-2000/100F-26D Hollow is a hollow arm robot model designed for full productivity.
robot

R-2000𝑖D/100FH

Featuring 100 kg payload, the R-2000𝑖D/100FH is ideal for any number of handling tasks in almost any application. Its hollow arm design allows for fully internal cabling, with the integrated proces...
Axes
6
Robot Payload
100 kg
Robot Reach
2605 mm
The FANUC R-2000/165F-26D Hollow is a hollow arm robot model designed for full productivity.
robot

R-2000𝑖D/165FH

The R-2000𝑖D/165FH is a hollow-arm robot model with a payload of 165 kg and is ideally suited for all applications which require process cables, such as spot welding or material handling applicatio...
Axes
6
Robot Payload
165 kg
Robot Reach
2605 mm
The FANUC R-2000/210F-26D Hollow is a hollow arm robot model designed for full productivity.
robot

R-2000𝑖D/210FH

With a massive 210 kg payload, the R-2000𝑖D/210FH is ideal for a wide range of heavy handling tasks as well as spot welding applications. Its hollow arm design allows for fully internal cabling, wi...
Axes
6
Robot Payload
210 kg
Robot Reach
2605 mm
The FANUC SR-12iA robot is a SCARA robot ideally suited to assembly, pick and place, inspection and packaging applications.
robot

SR-12𝑖A

The SR-12𝑖A, with its streamlined and lightweight build, is designed for seamless integration into assembly or packaging lines. Its internal cable and pipe routing contribute to a clean, unobstruct...
Axes
4
Robot Payload
12 kg
Robot Reach
900 mm
robot

SR-12𝑖A/C Food/Clean

Designed specifically for cleanroom and food applications, the SR-12𝑖A/C complies with ISO Class 5 standards. It is equipped with a white epoxy coating and food-grade grease. It makes a great choic...
Axes
4
Robot Payload
12 kg
Robot Reach
900 mm
The FANUC SR-20iA robot is a SCARA robot ideally suited to assembly, pick and place, inspection and packaging applications.
robot

SR-20𝑖A

The SR-20𝑖A with its streamlined and lightweight build, is designed for seamless integration into assembly or packaging lines. Its internal cable and pipe routing contribute to a clean, unobstructe...
Axes
4
Robot Payload
20 kg
Robot Reach
1100 mm
The FANUC SR-3iA robot is a SCARA robot ideally suited to assembly, pick and place, inspection and packaging applications.
robot

SR-3𝑖A

The SR-3𝑖A, with its 3 kg payload and 400 mm horizontal and 200 mm vertical reach, is expertly tailored for small-scale robotic tasks such as assembly, pick and place, inspection, and packaging. It...
Axes
4
Robot Payload
3 kg
Robot Reach
400 mm
The FANUC SR-3iA/C is a SCARA robot ideally suited for Cleanroom and Food applications.
robot

SR-3𝑖A/C Food/Clean

Designed specifically for cleanroom and food applications, the SR-3𝑖A/C complies with ISO Class 5 standards. It is equipped with a white epoxy coating and food-grade grease. Like other models in th...
Axes
4
Robot Payload
3 kg
Robot Reach
400 mm
The FANUC SR-3iA/U is a upside down version SCARA robot suited to assembly, picking, inspection and packaging applications.
robot

SR-3𝑖A/U

The SR-3𝑖A/U, a ceiling-mounted robot, redefines efficiency with its fast and precise operation, eliminating the 'dead zone' commonly associated with traditional SCARA robots. Its unique configurat...
Axes
4
Robot Payload
3 kg
Robot Reach
350 mm
robot

SR-6𝑖A

The SR-6𝑖A makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity up to 6 kg. Sitting in a small footprint, the SR-6𝑖A offers speed an...
Axes
4
Robot Payload
6 kg
Robot Reach
650 mm
The FANUC SR-6iA/C is a SCARA robot ideally suited for Cleanroom and Food applications.
robot

SR-6𝑖A/C Food/Clean

Designed specifically for cleanroom and food applications, the SR-6𝑖A/C complies with ISO Class 5 standards. It is equipped with a white epoxy coating and food-grade grease. It makes a great choice...
Axes
4
Robot Payload
6 kg
Robot Reach
650 mm
robot

SR-9𝑖A/R

The SR 9𝑖A/R is a rack mounted SCARA robot designed for fast, reliable transport of small components such as solar cell modules. With a 9 kg payload and a 620 mm reach, it is mounted above the conv...
Axes
4
Robot Payload
9 kg
Robot Reach
620 mm