Skip to main content
The FANUC DR/3-11A is a high-speed delta robot for assembly, picking, packing and inspection applications.

M-2𝑖A/3SL

The 4-axis Delta robot M-2𝑖A/3SL features a long reach of 1,130 mm, combined with an ultra-compact design, ideal for high-speed handling of small parts. Its human-like versatility and hollow wrist design support ultra-variable mounting positions, accommodating diverse industrial needs. With a 3 kg payload capacity and standard IP69K protection, the M-2𝑖A/3SL is engineered for optimal performance and durability in challenging industrial applications that require an extended envelope.
Robot Payload
3 kg
Robot Reach
1130 mm
Axes
4
Download Datasheet

Benefits for Your Business

Pictogram for Reach Delta (Robot) in black. SVG format.

Increased Work Envelope

Extend your work envelope with this long arm model featuring a reach of 1,130 mm.
Pictogram for Industries Food in black, svg format

Food Ready

Your ideal choice for the primary and secondary food industry thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication and white epoxy coating.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP69K Protection as Standard

Reduce contamination with a hygienic design thanks to IP69K protection and a fully enclosed body without spring design.
Pictogram for Speed Delta (Robot) in black. SVG format.

Fast and Powerful Operation

Benefit from improved productivity thanks to the high-speed servo motors that deliver fast acceleration and short cycle times.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
3 kg
Robot Reach
1130 mm
Axes
4
Protection
Body standard/optional
IP67/IP69K
Wrist & J3 arm standard/optional
IP69K
Mounting Position
Ceiling mount
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Delta Robots, M-2iA/3SL, picking cookies (waffles). High resolution.
iR Pick tool

M-2 Series

The ideal choice for ultra-fast picking and assembly. Explore our M-2 Series now!

Get Inspired