Skip to main content
The FANUC DR/3-8A is a high-speed delta robot for assembly, picking, packing and inspection applications.

M-2𝑖A/3S

The 4-axis Delta robot M-2𝑖A/3S features a reach of 800 mm, combined with an ultra-compact design, ideal for high-speed handling of small parts. Its human-like versatility and hollow wrist design support ultra-variable mounting positions, accommodating diverse industrial needs. With a 3 kg payload capacity and standard IP69K protection, the M-2𝑖A/3S is engineered for optimal performance and durability in demanding industrial applications. Its exceptionally smooth, easy-to-clean surfaces, food-grade lubrication and white epoxy paint make it also ideal for the food industry.
Robot Payload
3 kg
Robot Reach
800 mm
Axes
4
Download Datasheet

Benefits for Your Business

Pictogram for Integration Delta (Robot) in black. SVG format.

Maximise Throughput

Maximise your throughput with this 4-axis model with a single-axis wrist designed for picking from a conveyor at extremely high rates.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Smart Design

Protect your cables by routing services through the robot arm directly to the tool and reduce the likelihood of interference.
Pictogram for Speed Delta (Robot) in black. SVG format.

Fast and Powerful Operation

Benefit from improved productivity thanks to the high-speed servo motors that deliver fast acceleration and short cycle times.
Pictogram for Industries Food in black, svg format

Food Ready

Your ideal choice for the primary and secondary food industry thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication and white epoxy coating.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP69K Protection as Standard

Reduce contamination with a hygienic design thanks to IP69K protection and a fully enclosed body without spring design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
3 kg
Robot Reach
800 mm
Axes
4
Protection
Body standard/optional
IP67/IP69K
Wrist & J3 arm standard/optional
IP69K
Mounting Position
Ceiling mount
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Delta Robots, M-2iA/3SL, picking cookies (waffles). High resolution.
iR Pick tool

M-2 Series

The ideal choice for ultra-fast picking and assembly. Explore our M-2 Series now!

Get Inspired