The FANUC ARC Mate/12-14D is a robot specifically designed for arc welding.

ARC Mate 100𝑖D

The ARC Mate 100𝑖D is an arc welding robot designed for compact welding cells. Its sophisticated, curved design facilitates effortless operation in tight spaces, complemented by a hollow arm and wrist for enhanced agility. A fully integrated welding hosepack and utility cables optimise workspace utilisation. With high rigidity and stable movement, it's perfect for applications such as arc welding. With a payload of up to 12 kg and a reach of 1441 mm, this robot offers fast movement speeds for increased productivity.
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Robot slim arm (Robot) in black. SVG format.

Ideal for Compact Installation Requirements

Make the best use of space and operate effortlessly in compact welding cells thanks to the ingenious curved design.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Hollow Wrist for High-Density Layouts

Profit from effortless routing through the large 57 mm hollow wrist, allowing full articulation for additional utilities such as air pipes, seam tracking sensor or vision cables.
Pictogram for Integrated Services (Robot) in black. SVG format.

Easy Routing

Streamline your cell design and reduce interference with peripheral equipment thanks to easy routing of welding dressouts, third party supplies and sensor cables through the large J1 hollow reducer.
Pictogram for Motion Flexible (Robot) in black. SVG format.

High Versatility

Free up valuable floor space for other equipment or processes with versatile ceiling, floor and angle mounting options.
Pictogram for Protection ISO (Robot) in black. SVG format.

Standard IP67

Ideal for dirty welding or cutting applications, the IP67 protection on the wrist axes protects the robot from moisture and dust and the extra smooth surfaces minimise spatter.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC ARC Mate/12-14D is a robot specifically designed for arc welding.

ARC Mate Series

Purpose built for arc welding applications. Explore our ARC Mate Series now!

Get Inspired

FANUC R-2000iC industrial robot and Arc Mate 100iD arc welding robot boosting the production of car seat structures at Brose Sitech.
Sitech

FANUC Robots Put Brose Sitech in the Driver’s Seat

The automotive industry is notorious for its high productivity demands, narrow profit margins and rigorous quality standards. Automation is essential to ensure reliable, repeatable, cost-effective production with maximum uptime. The choice of robot supplier, therefore, is nothing less than critical.