The Hand Guidance Function for small robots offers plug-and-play functionality, featuring an easy-to-attach joystick for seamless operation. With its compact and lightweight design, it ensures convenient handling and maneuverability. Additionally, the system facilitates wireless communication with a controller, enhancing flexibility and ease of use in various applications.
The Hand Guidance Function tailored for medium-sized robots adheres to ISO10218 standards, integrating an enabling switch and emergency button for enhanced safety. It comes equipped with the FS-15𝑖A Sensor by default, ensuring precise feedback and control. Featuring a user-friendly handle designed to mount onto the robot's wrist, it offers intuitive operation and ease of use for operators.