Skip to main content
The FANUC CRX-10iA is a lightweight collaborative robot for a broad range of applications.

CRX-10𝑖A

With a payload of 10 kg and a reach of 1,249 mm, the CRX-10𝑖A Collaborative Robot is the perfect solution for medium- and small-sized businesses as well as automation beginners and large corporations. The CRX series offers a FANUC programming interface with simple drag and drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10𝑖A to work safely alongside people in a variety of industrial and manufacturing applications. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Robot Payload
10 kg
Robot Reach
1249 mm
Axes
6
Download Datasheet

The Industry Game-Changer

Benefits for Your Business

Pictogram for Proven Technology (Miscellaneous) in black. SVG format.

Great Repeatability

Repeat the same movement multiple times with exactly the same dexterity thanks to a repeatability of up to +/- 0.05 mm.
Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Sense of Touch and Feel

Benefit from a light touch - every CRX comes standard with internal force sensing capabilities, giving the robot the sense of touch and feel without needing additional hardware or software.
Pictogram for Manual Guidance (Robot) in black. SVG format.

Manual Guided Teaching

The CRX can easily learn from you. Just use the manual guided teaching function to teach and lead your robot to the desired position and save it on the tablet using the drag & drop functionality.
Pictogram for Miscellaneous-Fast in black, svg format

Quick Set-Up

Integration has never been easier thanks to the lightweight, slim and compact design. It requires no special surface to install and the controller is powered from a standard 200-240 V power source.
Pictogram for CRX third party devices (Robot) in black. SVG format.

Easy to Connect

Easily integrate third party peripheral devices with FANUC approved End of Arm Tooling (EOAT), accessories and plug-ins.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Ultimate Versatility

Work in palletising mode and move linear trough singularity. This gives you the flexibility to operate it as a fully-fledged palletising robot.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
10 kg
Robot Reach
1249 mm
Axes
6
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Image of CRX device. SCHMALZ Area Gripping Systems {FQE}



.

CRX Devices

The CRX Series of Collaborative Robots makes it simple and quick to get your automation up and running. Integrate Peripheral Devices easily with FANUC approved End of Arm Tooling (EOAT), Accessories, and Plugins. Discover the selection now.

Discover the Product Series

Employee collaborating with FANUC CRX robot

CRX Series

Safe, flexible, quick to implement, and easy to programme. Explore our CRX Series now!

Get Inspired

Get Inspiration from Other's Success

FANUC success story about successful implementation of a collaborative robot CRX-10iA at the German company AS Adhesive Solutions
AS Adhesive Solutions

Joining Forces: FANUC Cobot is Optimal Solution for AS Adhesive Solutions

Automation is not just for high-volume applications. AS Adhesive Solutions, a specialist consultant and partner for the adhesives industry, recognises that many SMEs processing small quantities can benefit from full or part-automated processes. In such instances, a collaborative robot (cobot) often provides the optimal way forward.