The ROBOCUT range of dedicated wire EDM models

Depending on the travel axis you need, choose from one of FANUC's renowned α-CiC series models to accomplish fast high-precision wire electrical discharge machining. To benefit from consistent cutting across a wide range of applications opt for either the α-C400iC, α-C600iC or the α-C800iC.

α-C400iC

The compact match for micro machining

X-Y-axes travel: 400 x 300 mm
U-V-axes travel: 120 x 120 mm
Z-axis travel: 255 mm

Download Datasheet 

α-C600iC

The can-do all-rounder

X-Y-axes travel: 600 x 400 mm
U-V-axes travel: 200 x 200 mm
Z-axis travel: 310 mm

Download Datasheet

α-C800iC

Big-bed versatility

X-Y-axes travel: 800 x 600 mm
U-V-axes travel: 200 x 200 mm
Z-axis travel: 310 mm / 510 mm

Download Datasheet