Our dedicated laser processing solutions integrate laser CNCs, a Laser Interface Unit, drive systems and robotic technology to deliver exceptional production performance in a wide range of industries, including automotive, aerospace and shipbuilding.
The Laser Interface Unit (LIU) provides real-time control of any third-party laser source. With advanced control systems such as the 0𝑖-LF Plus, 30𝑖-LB Plus, and 31𝑖-LB Plus CNCs, our solutions support both flat material processing, complex 5-axis laser cutting and Laser Hybrid Machining (a combination of turning, grinding machines with laser).
The M‑800/60‑20B robot is the optimal choice for high‑precision 3D laser cutting and welding. With a wide range of software options, our versatile 6‑axis robots can be easily integrated into arc‑laser hybrid welding and laser additive manufacturing applications, and can also enhance machine automation for loading and unloading processes.
For remote welding applications, the tight integration of the LS3D𝑖‑A laser scanner with our robot controller ensures precise weld placement across a wide work area.
Any builder of custom machinery will say that choosing the right control system is paramount to project success. And when the machine in question has multiple axes that require simultaneous control at high speeds with ultra-precise accuracy, FANUC has the optimal CNC solutions available. Unique Method, a Hungary-based builder of custom laser cutting machinery, is among a growing number that have discovered this fact for themselves.
From high-precision robotics to smart automation, we provide the solutions to elevate your manufacturing processes.