/
R-50𝑖A Mate-Cabinet
R-50𝑖A Mate-Cabinet
Share
Powerful and self-contained, the R-50iA Mate Cabinet is the ideal choice for smaller robots and has been designed specifically for small and medium payload robots. It is stackable for multi-robot cells.
Size: 470 x 400 x 322 mm or 470 x 400 x 402
- Key Benefits
- Series
- Programming
Key Benefits
Benefits for Your Business
Save Floor Space
Designed for scalability, the Mate Cabinet controller can be stacked for multi-robot installations, while its compact form ensures easy integration into single robot cells.
Built-in Vision Enhancements
Experience superior image quality with the all-new camera design featuring 5-million-pixel resolution, offering a 4x improvement in 2D camera resolution.
Powerful Performance
Enjoy enhanced signal output and sensor tracking for more accurate and reliable performance.
Energy Savings
Contribute to overall energy conservation and sustainability by utilising the new ECO-MODE.
Enhanced Cyber Security
Protect your data exchange with multi-layered defense and new additional security features.
Rich Development Functions
Simplify and speed up development with Python, a modern and widely used programming language.
Maximise Efficiency
Leverage Software PLC, eliminating the need for additional hardware and programming with standard tools and modern PLC language support.
Series
Meet the R-50𝑖A Controller Family
A high-performance controller designed for smarter productivity. Learn more about FANUC's robot controller.
Programming
Your Choices for Easy Programming
Lightweight Teach Pendant
Experience the lightest teach pendant in its class, weighing just 750 g. Designed with modern ergonomics, the Lightweight Teach Pendant ensures comfort during extended use. Its compact size fits pe...
Tablet Teach Pendant
The FANUC Tablet Teach Pendant (TP) offers customers a quick and easy way to programme our extensive range of standard industrial robots. It has the same user-friendly features and intuitive functi...