SCARA Robot SR-20iA

High payload and small footprint

Internally routed cables/pipes give the robot a clear and clean look. which minimise interference contour and simplify the integration of the FANUC SR-20iA into any assembly or packaging line. The compact design and weight of 64kg and 1100mm reach ensure maximum efficiency in terms of space and motion range.

AXIS ROBOT

4

REACH

1100 mm

LOAD CAPACITY

20 kg

Download Flyer

Potřebujete nižší užitečné zatížení?

Seznamte se s modelem FANUC SR-12iA

  • Užitečné zatížení: 12 kg
  • Dosah: 900 mm
  • Zdvih: 210 mm

Více informací