Hi, my name is CR-14iA/L. I'm a special collaborative robot from FANUC that merges the features from my big brother CR-15iA and my smaller brother CR-7iA. I was developed to work safely and efficiently. Thanks to the combination of my reach, payload, and size, I can be used in many fields of applications like loading and unloading machines and other factory automation tasks. I can support you where the space is too tight to use one of my big brothers, but heavy payload and a large reach is however needed. My features and benefits can be used straightforward due to easy programming and thanks to hand guidance for teaching and handling. Despite my green exterior, I operate like any industrial FANUC robot and I am able to reliably repeat the same movement multiple times with a repeatability of ± 0.01 mm.
AXIS ROBOT
6
|
REACH
911 mm
|
LOAD CAPACITY
14 kg
|
Datasheet downloaden