Školenie robotiky pre školy a univerzity

Všetky základné schopnosti robotov sú zahrnuté v balíku zameranom na robotiku

V spoločnosti FANUC pestujeme vášeň pre automatizáciu. Riešenia automatizácie zvyšujú produktivitu, zlepšujú kvalitu, minimalizujú náklady a významnou mierou prispievajú k efektivite výroby.

Vďaka vzrušujúcej budúcnosti, ktorú toto odvetvie čaká, sa tiež výrazne zaujímame o výuku. Práve preto sme zostavili výukový balík FANUC. Bol navrhnutý so zreteľom na študentov, pričom tento komplexný balík výuky robotiky umožní mladým ľuďom získať praktické skúsenosti s programovaním a prevádzkou najmodernejších priemyselných robotov z prvej ruky. Obsah balíka je vysoko relevantný na použitie v moderných továrňach a zahŕňa všetko, čo inštruktori vyžadujú, aby študentov naučili programovať a ovládať roboty.

Download Brochure Download EXERCISES Download Quick Start Download safety manual Download ROBOGUIDE files

Standard controller (R-30iB):
Download Manual

Plus Controller (R-30iB):
Download Manual

ROBOT SPECIFICATIONS

  • FANUC ER-4iA
  • 6-axis mechanical unit
  • Payload: 4kg
  • Reach: 550mm
  • R-30iB Mate Plus Controller
  • iPendant with touch screen
  • iRVision integrated vision
  • 6 digital inputs / 2 digital outputs on robot arm
  • 20 digital inputs / 20 digital outputs on controller
  • 2 x Ethernet ports
  • 2 x double air solenoids on robot arm (air supply not included)

EDUCATIONAL CELL

  • Strong anodised aluminium frame available in silver and black
  • Wheels for easy transport and feet for stability
  • 10m power cable with standard 230V plug
  • Easy access door with safety switch
  • Electric gripper pre-mounted on robot
  • Mounted and calibrated camera
  • Nylon Solitaire board and parts
  • Slotted Aluminium work surface for easy customisation
 
 

INDUSTRY 4.0/IoT READY

  • 2 x 10 Base-T or 100 Base-TX interfaces
  • Ethernet software support as standard:
    • Robot Status, Program/ Variables / Diagnostics available over Web interface
    • iRVision and iPendant remote interface
  • Optional additional interfaces, e.g. Profinet available

EDUCATION SOFTWARE BUNDLE

  • Ready to run Solitaire application including iRVision and Dual Check Safety, with all source code
  • Full operating setup, and calibration instructions for robot, iRVision and DCS
  • Full set of additional exercises in ‘open source’ format
 

INSTRUCTOR TRAINING

  • Everything instructors need to know in order to teach students how to operate a robot

PC SIMULATION SOFTWARE FOR STUDENTS

  • ROBOGUIDE academic version simulation software
  • 20 licences or 5 licenses plus 1 license server

Proud partner of Worldskills

Since 1956, FANUC has pioneered the development of numerically controlled machines in the automation industry. The current installed base of FANUC robots is 600 000 worldwide. FANUC proudly joined WorldSkills as Global Partner in 2018. Through this partnership, FANUC wishes to contribute to preparing young people from all over the world for the robotics industry. Worldwide the installed base of robots has increased dramatically during the last 10 years. At FANUC we are very eager to promote the training of the young generation to prepare them for these new robot professions. We understand that supporting this training is also part of our contribution towards worldwide production development.

Prečo si vybrať FANUC?

Pretože spoločnosť FANUC vyrába ten najširší rad priemyselných robotov na svete, rovnako ako aj širokú škálu riešení určených pre pohyblivé aplikácie. Pri počte 520 000 celosvetovo nainštalovaných jednotiek možno roboty FANUC nájsť v továrňach a výrobných halách úplne všade.

Vďaka výukovému balíku FANUC  zistíte, akým spôsobom jednoducho programovať a prevádzkovať priemyselné roboty. Kvôli ďalším informáciám kontaktujte svoju miestnu pobočku.

Kontaktujte svoju miestnu pobočku teraz