közzétett 13.05.2024

Intelligent Robots for Commercial Laundries

FANUC and Sewts close automation gap.
Success story about FANUC robots handling laundry. FANUC M-10iD/12 fold towels automatically.

The robot system processes an average 500 to 600 textiles per hour, automating a task previously performed manually. Currently, the performance of the VELUM system is comparable to that of a human operator, but with continuous over-the-air software updates, the system's range of functions is continuously expanding, improving its efficiency. Depending on the workload, the VELUM pays for itself after one and a half to two and a half years, according to Rickert.

"One initial challenge was the tight installation space in which very fast movements have to be executed", explains Rickert. Sewts used two simulation tools during development. FANUC ROBOGUIDE software to analyse robot movements and space requirements, and advanced material simulation software to simulate the behaviour of different types of textiles. The system installed in Wolfratshausen uses two FANUC M-10𝑖D robots with a payload of 12 kg and a range of 1,400 mm.