The M-710iC/50E is a 6-axis medium payload robot w
ith an offset wrist design which is ideal for grinding and polishing applications.

M-710𝑖C/50E

The M-710𝑖C/50E is an offset wrist multi-purpose robot designed for precision and flexibility. This 6-axis model features a slim wrist, rigid arm and compact footprint. The unique offset wrist design makes it ideal for grinding and polishing applications, offering super-flexible positioning and inverse kinematics. As a medium payload robot, it excels at handling larger and heavier workpieces. The M-710𝑖C/50E is a popular choice for a variety of applications including machine tending, grinding, polishing, deburring, water jet cutting and washing, demonstrating its versatile capabilities.
Robot Payload
50 kg
Robot Reach
2050 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Your ideal choice for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Icon for Robot Wrist. SVG

Offset Wrist Design

Your ideal choice for grinding and polishing applications thanks to the offset wrist design that allows super-flexible positioning and inverse kinematics.
Pictogram for Easy Integration (Robot) in black. SVG format.

Integrated End Effector Services

Ensure short connections to the tool, more reliable wiring, I/out gripper signals and 24 volt air connectors with integrated air and electrical services from J1 to J3.
Pictogram for Miscellaneous-Fast in black, svg format

Top Speed and Motion Performance

High speed axes and accurate, robust, purpose-built reducers and motors ensure optimum performance and unrivalled reliability.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/-
Wrist & J3 arm standard/optional
IP67/-
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
50 kg
Robot Reach
2050 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710 Series

The slim wrist, small footprint robot for medium payloads. Explore our M-710 Series now!

Get Inspired