A new generation of advanced technology

The R-30iB Plus controller is FANUC’s new standard for smarter productivity. It is destined to contribute to the easier use of robots and automation in the manufacturing industry. Featuring a new generation of advanced integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle-time, speed, accuracy and safety. The R-30iB also provides full connectivity over an Ethernet network allowing easy connection to connect robots, remote computers and other hardware. Designed for increased user friendliness and minimal energy consumption, the R-30iB Plus comes in four different cabinets to help you make the most of your floor space and production cell layouts. With a flexible appearance, the user interface, iHMI, has a convincing screen resolution and a strong processing capability.

Learn more about the improvements compared to the previous generation of controller:

Download flyer

Integrované programovateľné riadenie strojov

Integrované PMC riadiacej jednotky R-30iB Plus s vysokým výkonom má prístup k celému systému I/O (vstup/výstup) robota, čo umožňuje jednoduché oddelenie alebo asynchrónne riadenie periférnych zariadení bez negatívnych účinkov na výkonnosť robota.

Funkcie riadiacej jednotky pre viac flexibility

Ľahká diagnostika systému

vďaka iRDiagnostics ako štandardná výbava

Flexibilná integrácia

vďaka viacerým portom Ethernet

Skvelá konektivita

vďaka širokému sortimentu voliteľných prevádzkových a bezpečnostných zberníc