Fastlog

Fastlog AG Uses FANUC Robots for Industrial Polishing

Manual polishing is a delicate and physically demanding task. At Fastlog, this system often resulted in health-related absences, which is why the company decided to automate the process in order to relieve the strain on employees.
Fastlog case study video - English
Polishing with M-10 robots equipped with Force Sensor and palletising with M-20iA/10L robots with iRVision

Key Insights from Task to Result

Task

Physically demanding and monotonous tasks such as removing old adhesive labels, polishing and packing were to be delegated to industrial robots. While the polishing robots had to meet the company's efficiency requirements, the palletising robot had to be able to pack various packages with irregular dimensions.

Solution

Fastlog uses a FANUC M-20𝑖A/10L robot equipped with 𝑖RVision and suction grippers to complete the palletising and a FANUC M-10𝑖A robot equipped with a Force Sensor to complete the polishing tasks.

Result

Palletising at Fastlog is now fully automated and PALETTI, as staff call the M-20, has proved a welcome addition to the team and the M-10 now fulfils the strenuous polishing process non-stop in a dedicated cell. Consistently high quality is being achieved by the FANUC Force Sensor.

Fastlog

Fastlog AG is a company that was re-established in 2009 with over 100 years of tradition from the former PTT Group and currently employs 140 people in service and logistics of spare parts for its business customers. The aim of this niche business is to extend the life cycle of used basic electronic devices such as modems or set-top boxes from the IT/telecommunications sector and make them available to the market again, fully tested and inspected.

Fastlog AG is a company that was re-established in 2009 with over 100 years of tradition from the former PTT Group and currently employs 140 people in service and logistics of spare parts for its business customers. The aim of this niche business is to extend the life cycle of used basic electronic devices such as modems or set-top boxes from the IT/telecommunications sector and make them available to the market again, fully tested and inspected.

FIND OUT MORE ABOUT FASTLOG

Automation Takes a Load off Employees

State-of-the-art companies cannot afford compromises in speed and quality, making automation of complex or individual processes essential. Robots excel at strenuous tasks, offering crucial assistance to employees. At Fastlog AG in Gwatt, Switzerland, FANUC robots help in enhancing the service life of electronic devices, such as modems, by taking over tasks such as polishing and palletising the refurbished products.

All devices at Fastlog undergo thorough inspection and receive the latest software updates at modern measurement workstations. The final step is refurbishing the covers, which must be polished gently to avoid imperfections. Manually repairing each device and removing old adhesive labels are physically demanding and monotonous tasks.

Image related to Fastlog success story. 
Testimonial image
Devis de témoignages

Marcel Hadorn

Operations Manager at Fastlog

In collaboration with the integrator Derap AG, Fastlog developed a detailed requirements specification. Initially, the focus was on the M-20𝑖A/10L palletising robot, which quickly met the desired performance of handling 12 devices per minute. 

The primary challenge was optimally placing variously shaped, shrink-wrapped device packages on pallets using eccentric suction devices to ensure stable transport. FANUC’s 𝑖RVision system provided a solution. 

FANUC Robot M-20iA palletizing electronic devices at Fastlog AG.

Compared to palletising, implementing the polishing system was more straightforward. Marcel Hadorn, Operations Manager at Fastlog notes, "With the polishing system, we met our goals on schedule, achieving even more personnel savings than with the palletising system."

Fastlog has built significant in-house expertise, allowing them to program the new palletising system independently. This capability is crucial for program adaptation, and Hadorn looks forward to further cooperation with Derap and FANUC. 

Meanwhile, the M-10𝑖A polishing robot required a continuous application of force for automated polishing to ensure consistent quality. This was achieved using FANUC’s force momentum sensor, which communicates directly with the M-10𝑖A robot controller to maintain consistent polishing force, resulting in uniform quality and significant time savings during programming.

FANUC Robot M-10iA polishing electronic devices at Fastlog AG. Consistent quality is achieved by continuous application of force made possible the use of FANUC’s force sensor.

The entire polishing process for plastic housings containing sensitive electronics is delicate, as is the rapid packaging of completed devices onto pallets. "Our employees are grateful that these tasks can be taken over by robots today," Hadorn asserts, highlighting the benefits of robotic assistance in enhancing efficiency and reducing the physical strain on workers.

Get Inspired

FANUC robot M-710iC/50 performing finishing operations, like grinding and polishing, at Metalac Inko. Installing this robotic cell, multiplied production, ensured repeatable process and with that improved finishing quality.
Metalac Inko

Sink and Bathtub Manufacturer Soaks Up the Benefits of FANUC Automation

Many tasks throughout industry are tailor-made for automation. Grinding and polishing are among this number, particularly when challenging materials make these processes slow and onerous for human operatives.

Image related to the success story Apulum. FANUC Romania.

FANUC automation solutions and service support the porcelain quality
Apulum

Une usine de céramique impressionnée par les capacités des robots FANUC

Lorsqu'une usine installe son premier robot FANUC, les avantages offerts sont tels que d'autres robots suivent rapidement. L'un des principaux fabricants de céramiques, Apulum, en témoigne. Après l'installation de son premier robot FANUC en 2014, plusieurs autres ont depuis pris place dans le processus de finition de l'entreprise. Apulum cherche désormais à améliorer ses opérations d'emballage grâce aux robots FANUC.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.