We found
29
Search results for
'Fanuc LR Mate 200iD'
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD/4SC LR Mate 200iD/4SC Compact robot for clean room and food This versatile 6 axis short arm mini robot has a 4 kg payload. Easy to integrate into confined spaces, it has been designed specifically for high-speed pick, place ...
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD/14L LR Mate 200iD/14L Extremely strong and compact An enhanced, compact mechanical construction allows the highest payload of the LR Mate series. Offering an exceptional weight-payload ratio with a weight of 27 kg and payload of 14 kg, this ...
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD/4S LR Mate 200iD/4S Smart mini robot Extremely compact, this 6 axis short arm robot has been designed for confined spaces and compact machines. Easy to integrate, this model is also available with a range of options including integrated ...
LR Mate Series Lightweight but strong FANUC > Robots > Robot finder > LR Mate The versatile robot that increases productivity across an extensive range of tasks Available with different reaches and wrist speeds, this human-arm sized robot is your best compact solution for fast handling and processing parts up to ...
FANUC at ROLLOMATIC FANUC > Customer cases > Rollomatic A close partnership between ROLLOMATIC and FANUC to deliver the very best in Industry 4.0 sharpening Task: To design a new precision grinding machine with 6 simultaneously interpolated axes, combining hydrostatic technology and linear motors, as well as a polyarticulated robot. Solution: ...
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD/7LC LR Mate 200iD/7LC Clean type, high reach mini robot The clean room high-performer for manufacturing and lab applications, this 6 axis version provides extra versatility thanks to increased reach. Like all LR Mate robots, it is also available ...
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD LR Mate 200iD High-throughput multipurpose robot The FANUC LR Mate 200iD is a compact 6 axis robot with the approximate size and reach of a human arm. It combines best-in-class robot weight-load capacity with standard IP67 protection and ...
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD/7H LR Mate 200iD/7H Fast mini robot This super compact 5 axis robot is easy to integrate into confined spaces. Like all LR Mate robots, it is also available with a range of options including integrated intelligent (vision & ...
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD/7WP LR Mate 200iD/7WP Washproof mini robot Built to get wet, this compact 6 axis model is ideal for wet environments and can be easily integrated into confined spaces and machines. Like other LR Mate robots, it is available ...
FANUC > Robots > Robot finder > LR Mate > LR Mate 200iD/7C LR Mate 200iD/7C for clean room and food applications Built for clean room and food environments, this compact multi-purpose 6 axis robot has been designed for maximum cleanliness. Extremely easy to integrate, this model is also available with ...
Showing
1
-
10
of
29
Search results.