FANUC’s New World Standard CNC 0i-F Plus - More Powerful and Easier to Use

PRESS RELEASE | May 2019

FANUC Controller 0i-F Plus with Panel iH and iHMI
Echternach
— The FANUC Series 0i-F Plus is the latest model of the 0i CNC series, which has exceeded 1.3 million cumulative shipments worldwide, and supersedes the popular 0i-F.

The 0i-F Plus now includes iHMI, FANUC's new user interface which has been designed to be extremely easy to use. Intuitive menu icons, high-visibility design and animated features take the head-scratching out of complex machining operations, making accessing even the most sophisticated programs and functionalities straightforward. Users already familiar with iHMI on FANUC Series 30i-B will find it very easy to use the 0i-F Plus. The operator interface hardware has also a new modern design with a dark theme.

FANUC Controller 0i-F Plus with horizontal LCDThe 0i-F Plus contains latest FANUC control technologies like Fine Surface Technology and Fast Cycle Time Technology. Fine Surface Technology gives you the tools to improve surface quality of your workpieces. Fast Cycle Time Technology supports you in improving the execution time of your part programs and reducing cycle time.

Customization Functions are now included with the 0i-F Plus. FANUC PICTURE provides you a rich set of functions and tools to design and implement customized Human Machine Interfaces (HMI) on the FANUC CNC in an easy way. Macro Executor gives you the possibility to integrate new functionality, such as technology cycles, easily. With C-Language Executor you can customize your FANUC CNC in a very flexible way. This gives you many choices to customize your machine tool.

As these and many other useful functions are included by default, the 0i-F is the ideal, ready-to-use solution for many control applications.

More information can be acquired here:
FANUC Europe Corporation
Société Anonyme
7, rue Benedikt Zender
L-6468 Echternach
Phone : +352 (0)72 7777-0
Email : pr@fanuc.eu