Vernay

Loading & Unloading, Flex Feeding, and Inspection in a Single Cell

Vernay is globally renowned for flow control solutions, producing over a billion rubber valve components annually across Asia, the Americas, and Europe. Their critical products, used in devices like respirators and EV battery systems, must meet the highest quality standards with zero defects.
FANUC enabled Vernay to fully automate, in a single cell, a production process involving flow-control solutions, and can now produce parts 24 hours and 7 days without interruptions. A SCARA robot, the FANUC SR-6iA, is used for picking, placing, and quality control, and the FANUC FANUC M-20iD is employed to flexibly load and unload a moulding machine.

Key Insights from Task to Result

Task

Vernay was looking for a way to fully automate a production process involving flow-control solutions, used in many industries including domestic and medical devices, industrial applications and the automotive market. The available floor space was quite limited, so the solution needed to be compact.

Solution

The solution provided by ESPS consisted of two FANUC robots in each of four work cells. A SCARA robot, the FANUC SR-6𝑖A, is used for picking, placing, and quality control, and the FANUC M-20 is employed to flexibly load and unload a moulding machine.

Result

The solution allowed Vernay to run this production process in a fully automated way. Consequently, the company can produce parts 24 hours per day without interruptions.

About Vernay

Image related to Vernay success story. FANUC Benelux.

With a 75 year history, Vernay has built a reputation worldwide as a flow control solutions specialist. Vernay produces more than one billion products per year, and has operations in Asia, the Americas, and Europe specialising in the development and manufacture of rubber valve components and assembled valves. Their products are used in domestic and medical devices, industrial applications and the automotive market. Because their products are components used in other devices, the company's name is often not immediately visible. Yet their products are critical to the functioning of respirators, EV battery ventilation systems, brake systems, inkjet printers and coffee machines and therefore must meet the highest quality standards, with zero defect tolerance.

FIND OUT MORE ABOUT Vernay

Robot Supports Quality Control

ESPS designed a solution for Vernay that employs the six-axes M-20 robot arm to load moulds into and unload finished parts from a moulding machine. Depending on the End-of-Arm-Tooling (EoAT) the robots can handle a variety of different parts and operations.


In a typical example of the production process, the M-20 picks up a tray of metal inserts and loads it into the moulding machine. Once the moulding operation has completed its cycle, the M-20 removes the tray of finished parts from the machine and places it onto a workbench. The SCARA robot (the FANUC SR-6𝑖A) removes each finished moulded piece from the tray one at a time and holds it in position for a quality control check using computer vision. When the computer QC inspection is satisfactory, the SCARA robot places the moulded part onto a tray for conveyance further down the line for packaging.

FANUC enabled Vernay to fully automate, in a single cell, a production process involving flow-control solutions, and can now produce parts 24 hours and 7 days without interruptions.
A SCARA robot, the FANUC SR-6iA, is used for picking, placing and quality control.

In addition to the quality control inspection, the SCARA robot is also used to pre-position metal inserts onto a tray which the M-20 then loads into the moulding machine.

The system is flexible enough to allow for random quality checks by a human operator who can choose a tray for further manual inspection and measurement.

Image related to Vernay success story. FANUC Benelux.
Devis de témoignages

André Voc

Automation Engineer at Vernay

Vos described the solution in the following way. "The automation covers the entire process from feeding-in insert and assembly parts, taking out pressed products, and cleaning moulds, to the specific depositing of checked and approved parts. For all handling applications, FANUC robots are being used."

Vernay is pleased with the results, and Vos commented: "The full automation of these processes allows us to produce parts 24 hours a day without interruptions. Another advantage is the global availability of FANUC products and parts, enabling us to achieve interchangeability and standardisation. We are very satisfied with the functionality and have now deployed robots from FANUC in several production cells worldwide."

NUC enabled Vernay to fully automate, in a single cell, a production process involving flow-control solutions, and can now produce parts 24 hours and 7 days without interruptions. A SCARA robot, the FANUC SR-6iA, is used for picking, placing, and quality control, and the FANUC FANUC M-20iD is employed to flexibly load and unload a moulding machine.

Get Behind the Technology: Discover Related Products

Get Inspired

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.