Навигация

SCARA Robot SR-6iA/C



The FANUC SR-6iA/C makes a great choice for handling, picking and placing, and packaging applications requiring a payload capacity up to 6 kg.

This SCARA robot features a white epoxy coating, food grease and an ISO Class 5 that makes it perfectly suitable for Food and Cleanroom industries, offering at the same time speed and precision within a 360° envelope.

AXIS ROBOT

4

REACH

650 mm

LOAD CAPACITY

6 kg



DOWNLOAD FLYER

Do you need less payload?

Discover FANUC SR-3iA/C

  • Payload: 3 kg
  • Reach: 400 mm
  • Stroke: 200 mm
LEARN MORE