ACOUS NAVI



ACOUS NAVI monitors the operating status of machine elements by diagnosing the early signs of damage or deterioration. It is available as a FIELD system application supported by dedicated hardware. Our line-up provides condition monitoring and diagnostics for all of NSK’s main products–bearings, ball screws, and linear guides.

  • ACOUS NAVI for Bearings (Bearings Diagnosis)
  • ACOUS NAVI for Ball Screws (Ball Screw Diagnosis)
  • ACOUS NAVI for Linear Guides (Linear Guide Diagnosis)

DOWNLOAD FLYER


KEY BENEFITS

  • Visualise the state of bearings, ball screws, and linear guides
    Keeping equipment running at peak performance starts with bearings, ball screws, and linear guides. ACOUS NAVI visualises the state of these critical machine elements as a key part of predictive maintenance.
  • Detect damage and deterioration at an early stage
  • ACOUS NAVI catches the signs of damage when they start—the ideal time for predictive maintenance. NSK’s unique vibration diagnosis technology builds on years of R&D on the mechanisms behind damage and deterioration in bearings, ball screws, and linear guides.
  • Batch diagnosis
  • Save time by diagnosing multiple mounted bearings and ball screws all at once. Easily prioritise maintenance work based on App diagnosis results.

KEY FEATURES

All ACOUS NAVI software uses NSK’s innovative vibration diagnosis technology to offer damage detection and condition diagnosis suited for your application. Our diagnostic toolkit consists of:

  • ACOUS NAVI for Bearings
    Detect and diagnose flaking (spalling) in bearings due to rolling fatigue, the intrusion of foreign matter, and scratches caused by excessive load.
  • ACOUS NAVI for Ball Screws
  • Detect and diagnose ball screw wear and deterioration due to poor lubrication and the entry of foreign matter.
  • ACOUS NAVI for Linear Guides
  • Detect and diagnose flaking, scratches, and poor lubrication in linear guides.

APP PREVIEW

Diagnostic System Structure

Icon for callout

Do you want to increase your productivity? Our specialists are looking forward to supporting you.

CONTACT US TO DIGITALISE YOUR BUSINESS