Доступ до навігації
Task:
Produce high-precision micro parts on standard machines and thereby reduce energy costs.

Solution:
Last year, Prontoplast Spritzguss AG put two fully electric ROBOSHOT machines from FANUC into operation in order to gradually make their production more energy efficient and to increase precision and flexibility at the same time.

Result:
The demanding customer parts from the fields of Life Science, Electrical Engineering and Apparatus Construction require machines which can be fine-tuned. Extremely rapid reaction times of the machines due to the short control cycles are important for the parts at Prontoplast. Even complex injection profiles can be realised efficiently in this way. The ROBOSHOT machines offer various benefits thanks to the numerous features and options. Together with the know-how from Prontoplast, they are well positioned among the competition and have no Far Eastern competitors to worry about.