A new generation of advanced technology

The R-30iB Plus controller is FANUC’s new standard for smarter productivity. It is destined to contribute to the easier use of robots and automation in the manufacturing industry. Featuring a new generation of advanced integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle-time, speed, accuracy and safety. The R-30iB also provides full connectivity over an Ethernet network allowing easy connection to connect robots, remote computers and other hardware. Designed for increased user friendliness and minimal energy consumption, the R-30iB Plus comes in four different cabinets to help you make the most of your floor space and production cell layouts. With a flexible appearance, the user interface, iHMI, has a convincing screen resolution and a strong processing capability.

Learn more about the improvements compared to the previous generation of controller:

Download flyer

Entegre Programlanabilir Makine Kontrolü

R-30iB Plus Kontrolörü, yüksek performanslı PMC si robotun tüm Giriş/Çıkış sistemine erişimi bulunur. Bu erişim, robot performansını olumsuz etkileyecek herhangi bir durum olmaksızın çevre cihazlarının ayrı veya senkronize bir şekilde kontrol edilmesini kolaylaştırır.

Daha fazla verim için daha fazla esneklik

Kolay sistem teşhisi

standart iRDiagnostics sayesinde

Esnek entegrasyon

çoklu Ethernet bağlantı noktaları sayesinde

Mükemmel bağlantı 

geniş bir aralıktaki alan veri hattı ve güvenlik veri hattı seçenekleri sayesinde