Image of CNC FS500i-A on a white background

502𝑖-A

The high-end CNC pursuing superior machining performance. The 502𝑖-A is a streamlined version of the powerful 502𝑖S-A, designed for machines that don’t require full 5-axis capability but still benefit from reliable multi-path control. Ideal for job shops and mid-tier OEMs, it delivers dependable performance for 3+2 or 4-axis configurations while maintaining the robust reliability FANUC is known for. With simplified setup and efficient operation, the 502i-A offers a smart balance of functionality and cost-effectiveness for standard machining applications.
Max. controlled axes total / per path
26 / 12
Max. spindle axes total / per path
8/4
Max. controlled paths
4

Benefits for Your Business

Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Axis control
Max. controlled axes total / per path
26 / 12
Max. feed axes total / per path
26/12
Max. spindle axes total / per path
8/4
Max. simultaneously controlled axes per path
4
Max. controlled paths
4
Type of installation
LCD version
Yes
Stand-alone version
Yes
Operating Units
LCD panel
Yes
PC front-end
Yes
Touch systems
Yes
Handheld control unit
Yes
Machine operators panel
Yes
PMC functions
Max. number of I/O
6144
Max. number of I/O-Link
3
Max. number of PMC channels
5
Maximum steps
0
Block function
Yes
CNC functions
3D Interference check
Yes
Dual Check Safety
Yes
Smart Machine Control
Yes
Program Restart
Yes
Quick Program Restart
Yes
Nano Interpolation
Yes
Nano Smoothing
Yes
Fine Surface Technology
Yes
AI Advanced Preview
Yes
AI Contour Control
Yes
Macro Executor
Yes
FANUC Picture
Yes
FOCAS
Yes
5-axis function
Tilted Working Plane
Yes
Tool Center Point Control
Yes
Error compensation
Error Compensation
Yes
Volumetric Error Compensation
Yes
Tool functions
Tool Functions
Yes
Tool Management System
Yes
3-D tool compensation
Yes
Technologies
Milling
Yes
Turning
Yes
Grinding
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products. 

For Customisation

Illustration of FOCAS library

FOCAS Library

Boost your CNC operations! Easily connect to your CNC machine via Ethernet. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Image of CNC screen. FANUC Picture

Screen Customisation - FANUC PICTURE 2

Seamlessly design fully customised operator interfaces and HMI screens for complex tasks with flexible layouts, smart scripting, and enhanced tools to create responsive, branded user experiences.
Image of CNC screen. Startup tool

FANUC Design Studio

Enhance efficiency with FANUC Design Studio tools. Simplify programming, customise systems and achieve fast, accurate machine configurations for smarter automation and higher productivity.
FANUC SERVO GUIDE is a Windows® application for quick and easy optimisation of servo and spindle axes. This software provides the integrated environment to test programs, set parameters and data measurement, needed for servo and spindle tuning. Direct connection between PC and CNC is possible through Ethernet.

SERVO GUIDE 2

Enhance automation with cutting-edge servo technology. Servo Guide 2 offers smart tuning, predictive diagnostics, CNC GUIDE 2 integration and advanced visualisation for optimal performance.
Image of CNC screen. Servo Sizer

Servo Sizer

Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.

Discover the Product Series

Composing of the CNC - FANUC Series 500iA
The CNC System for the Changing World

FANUC Serie 500𝑖-A

The CNC system for the changing world. Whether you're building ultra-complex multi-axis machines or streamlining simpler configurations, the FANUC Series 500𝑖-A is a powerful and scalable CNC platform that can be tailored to your needs. Designed for businesses that demand precision and adaptability, this next-generation CNC system sets a new standard for complex manufacturing environments.

Get Inspired