The FANUC P-250/15W-29A-7X is a paint robot used for applications including painting, dispensing, glueing and sealing.

External Process Axis

The External Process Axis option provides the capability to control additional FANUC motors, via IO Interfaces, which can be used for process equipment such as additional pumps for fluid delivery. Up to two Process Axis can be mounted as an in-arm servo motor. Additional Motors can be added outside.