/
Automatic Tool Changer
Automatic Tool Changer
Share
Tool-to-tool changes on ROBODRILL α-D𝑖B Plus models are extremely fast – ranging from 0.9 seconds on our standard versions to an incredible 0.7 on the advanced. Cut to cut that means 1.5 seconds for standard and 1.3 seconds for advanced versions.
- Key Benefits
- Key Features
Key Benefits
Benefits for Your Business
Shorter Cycle Time
The high-speed tool changer with a swap time of 0.7 seconds (mentioned in the advanced version) significantly reduces downtime between tool changes. This translates to faster completion of machining jobs.
Increased Capacity and Tool Handling
The ability to hold up to 28 tools along with a stronger turret designed for bigger and heavier tools (up to 4kg in the advanced version) provides much greater versatility and flexibility in machining a wider range of workpieces.
Improved Efficiency and Machine Uptime
The solid metal construction, BBT30 spindle (known for better rigidity), and improved swarf evacuation (coolant and chip removal methods) all contribute to a more reliable and efficient machine operation. This reduces the risk of breakdowns and ensures better machine uptime.
Key Features
Features Designed for Your Success
Patented High-Speed Tool Changer
Equip yourself with the ultimate in machining flexibility and reliability. This system boasts a capacity of up to 28 tools, all held securely in a best-in-class, solid metal construction with a BBT30 spindle for superior rigidity against radial forces.
Stronger Turret for Bigger Tools
Unleash a new level of machining efficiency with the advanced version's capability to handle customized cutting tools up to 4 kg with an overall total tool mass of 46 kg.
Taper Cleaning Coolant (Option)
During tool changes, an optional coolant cleaning unit automatically flushes the tool taper and the spindle taper interior. This removes any clinging chips, ensuring a clean and secure connection for optimal machining accuracy.