ROBOSHOT models



The ROBOSHOT range for precision injection moulding

Depending on the clamp unit size and the clamping force you require, choose from one of FANUC's a-SiB series models to accomplish extremely stable moulding. Delivering utmost precision and maximum reliability, every model in FANUC’s range of six AI Electric Injection Moulding machines has been designed to improve your productivity and cut your production costs.

 

DOWNLOAD THE BROCHURE

 

DOWNLOAD THE FLYER

α-S30iB

Clamping mechanism: double toggle
Clamping force: 300 kN (30 tonf)
Max. / min. die height:  330/150 mm

Download datasheet

α-S50iB

Clamping mechanism: double toggle
Clamping force: 500/650 kN (50/65 tonf)
Max. / min. die height: 350/150 mm

Download datasheet

α-S100iB

Clamping mechanism: double toggle
Clamping force: 1000/1250 kN (100/125 tonf)
Max. / min. die height: 450/150 mm

Download datasheet

α-S130iB

Clamping mechanism: double toggle
Clamping force: 1300 kN (130 tonf)
Max. / min. die height: 570/200 mm

Download datasheet

α-S150iBs

Clamping mechanism: double toggle
Clamping force: 1500/1800 kN (150/180 tonf)
Max. / min. die height: 500/200 mm

Download datasheet

α-S150iB

Clamping mechanism: double toggle
Clamping force: 1500/1800 kN (150/180 tonf)
Max. / min. die height: 500/200 mm

Download datasheet

α-S220iB

Clamping mechanism: double toggle
Clamping force: 2200 kN (220 tonf)
Max. / min. die height: 650/250 mm

Download datasheet

α-S300iB small capacity

Clamping mechanism: double toggle
Clamping force: 3000/3500 kN (300/350 tonf)
Max. / min. die height: 650/300 mm

Download datasheet

α-S300iB

Clamping mechanism: double toggle
Clamping force: 3000/3500 kN (300/350 tonf)
Max. / min. die height: 650/300 mm

Download datasheet

α-S300iB large capacity

Clamping mechanism: double toggle
Clamping force: 3000/3500 kN (300/350 tonf)
Max. / min. die height: 650/300 mm

Download datasheet

α-S450iB ultra small capacity

α-S450iB small capacity

Clamping mechanism: double toggle
Clamping force: 4500/5000 kN (450/500 tonf)
Max. / min. die height: 1000/350 mm

Download datasheet

α-S450iB

Clamping mechanism: double toggle
Clamping force: 4500/5000 kN (450/500 tonf)
Max. / min. die height: 1000/350 mm

Download datasheet

α-S450iB large capacity

Clamping mechanism: double toggle
Clamping force: 4500/5000 kN (450/500 tonf)
Max. / min. die height: 1000/350 mm

Download datasheet