In connected smart factories, monitoring and analysing operational and production data helps to identify variations in manufacturing, allowing you to take counteractions and create practices that increase repeatability. Instabilities can be automatically recognised, with fast delivery of notifications to stimulate responses.

Discover the different IIoT products in our portfolio that support production process stability.

FIELD system

FIELD system (FANUC Intelligent Edge Link & Drive) is a FANUC-developed Industrial IoT (Internet of Things) platform that allows factories to connect production machines of different generations (and from different manufacturers), enabling comprehensive data analysis along the entire production process chain.
Distinct from other IIoT platforms, FIELD system allows customers to choose if they want to keep their production data in the factory or upload it for storage in an external cloud.

DISCOVER MORE

Trafime

With three plants in Italy, Trafime is an important company which exports about 80% of its production. After selecting FANUC robots and a ROBODRILL machining centre, Trafime is also now relying on FIELD system to monitor its production and machine availability. As a result, the company is able to recognise factors which influence production performance and quality. Discover how you could utilise FIELD system for production data aggregation and how the system can help to identify the various factors which influence quality in manufacturing.

WATCH SUCCESS STORY

 

 

Do you want to improve the production performance? Our specialists are looking forward to supporting you!

CONTACT US TO DIGITALISE YOUR BUSINESS