Introducing the new C3000i-C Laser

A versatile CO2-laser with the best possible profitability

The new FANUC C3000i-MODEL C (C3000i-C) has an excellent capability to cut thinner sheet metal with a superior beam quality and stabilized beam mode. This new lineup of FANUC laser range is controlled by the CNC Series 30i/31i-LB that improves high-speed oscillator control and reduces power consumption.

Its Power Failure Restart Function (also a new feature!) enables high utilization rate for a fast restart if electrical power failure should occur.

The dimension of LASER C3000i-C is the same as LASER C2000i-C, and the position of beam aperture is the same as LASER C4000i-C.

The C3000i-C Laser also offers benefits such as:

  • A fast axial gas flow type CO2 laser with RF discharge excitation
  • An overall highly efficient, compact and light product
  • A superior cutting performance of sheet metal by excellent beam quality and beam stability
  • A versatile cutting performance from shin metal to thick metal
  • An improved cutting performance by high frequency pulse and minute laser output control function
  • A reduction of power consumption by its Power Saving Function