Bonvicini Carpenteria S.r.l.

FANUC's CRX Cobot Boosts Production Flexibility

Bonvicini Carpenteria today enjoys even higher levels of quality and flexibility. The company can flex between automation solutions whenever production volumes dictate. In particular, Bonvicini Carpenteria is taking advantage of easy and fast robot programming with features such as drag and drop functionality and a simple tablet interface.
Success story about successful implementation of FANUC welding robots at the Italian company Bonvicini Carpenteria S.r.l.. Bonvicini S.r.l, a contract welding specialist, has invested in new industrial robot technology to meet customer demands for increased flexibility. In addition to their long-standing use of FANUC robots and with the help of system integrator company TECNOROBOT they have introduced their first collaborative robot, a FANUC CRX-10iA/L, which was up and running in 1 hour.

Key Insights from Task to Result

Task

In line with customer demands for even higher levels of flexibility, contract welding specialist Bonvicini Carpenteria wanted to build on its long legacy of using automation to solve demanding production challenges. Alongside investment in new industrial robot technology, the company also wanted to introduce its first collaborative robot (cobot).

 

Solution

Bonvicini Carpenteria has been using FANUC robots for over 20 years, so knew where to turn for its latest requirements. As well as new FANUC ARC Mate 100𝑖D/8L arc welding robots, the company is leveraging the benefits of its first collaborative robot, a FANUC CRX-10𝑖A/L, which is now welding umbrella tubes as part of a cell-based system delivered by leading system integrator, Tecnorobot.

 

Result

Bonvicini Carpenteria today enjoys even higher levels of quality and flexibility. The company can flex between automation solutions whenever production volumes dictate. In particular, Bonvicini Carpenteria is taking advantage of easy and fast robot programming with features such as drag and drop functionality and a simple tablet interface.

Bonvicini Carpenteria S.r.l.

Building of Bonvicini. FIT success story

Based at 2200 m2 premises near Verona, Italy, Bonvicini Carpenteria began trading in 1998. The family-owned and managed company, which today employs 15 people, specialises in contract manufacturing with a particular focus on welding, including MIG, MAG and TIG processes. Bonvicini Carpenteria has a strong entrepreneurial drive that translates into continuous investment in the latest manufacturing technologies, helping to generate an excellent reputation among customers.

FIND OUT MORE ABOUT BONVICINI CARPENTERIA S.R.L.

FANUC CRX Boosts Production Flexibility

With a long track record of investing in innovation and automation, Bonvicini Carpenteria acquired its first FANUC industrial robot back in 2001. This hard-working robot is still in service, clocking up more than 60,000 hours of welding operations. However, in recent years, the company has noted a change in customer demands.

“The market today is asking us to be far more flexible, so our choice to help meet this requirement was the FANUC CRX-10𝑖A/L collaborative robot,” states Alessandro Bonvicini, the company’s Chief and Production Officer. “Following our order, it took just one month to arrive as part of an integrated solution provided by Tecnorobot.”

Since its formation in 1993, Tecnorobot has installed more than 2200 robots. Working with FANUC from the beginning, a large number of the robots are active in cutting and welding applications, such as those at Bonvicini Carpenteria.

Success story about successful implementation of FANUC welding robots at the Italian company Bonvicini Carpenteria S.r.l.. Bonvicini S.r.l, a contract welding specialist, has invested in new industrial robot technology to meet customer demands for increased flexibility. In addition to their long-standing use of FANUC robots and with the help of system integrator company TECNOROBOT they have introduced their first collaborative robot, a FANUC CRX-10iA/L, which was up and running in 1 hour.

“At first, the application relied on only one support table, but we soon added a second to weld larger parts in line with customer requirements,” says Bonvicini.

With drag and drop functionality, programming the CRX-10𝑖A/L is easy for any operator, supported further by the robot’s manual guidance capabilities and simple tablet interface.

 

Image related to the success story Bonvicini Carpenteria.
Devis de témoignages

Alessandro Bonvicini

Chief and Production Officer

“When we need to produce larger production batches, we rely on our conventional FANUC welding robots,” adds Bonvicini. “Today, we have one cell that mounts an ARC Mate robot on a track. It consists of four in-line stations, allowing us to produce four different product types.”

In addition, the company has two other twin welding cells featuring ARC Mate 100𝑖D/8L robots that also permit Bonvicini Carpenteria to increase production volumes as required.

The final word goes to Associate-Administrative Officer Chiara Bonvicini as she sets out the need to keep overcoming challenges using the latest automation technology: “Today’s market requires us to offer more and more flexibility and product quality, so our mission is to continue with automation and the installation of FANUC products.”

Success story about Bonvicini Carpenteria. FANUC Italy.

Get Inspired

FANUC success story about successful implementation of a collaborative robot CRX-10iA at the German company AS Adhesive Solutions
Solutions adhésives AS

Unir nos forces : Le cobot FANUC est la solution optimale pour les solutions adhésives AS

L'automatisation n'est pas réservée aux applications à haut volume. AS Adhesive Solutions, consultant spécialisé et partenaire de l'industrie des adhésifs, reconnaît que de nombreuses PME traitant de petites quantités peuvent bénéficier de processus entièrement ou partiellement automatisés. Dans de tels cas, un robot collaboratif (cobot) constitue souvent la solution optimale.

Success story about the successful implementation of FANUC heavy-duty robot M-2000iA/2300 and a FANUC Arc welding robot at NTM's Finnish plant
NTM

Levage de charges lourdes pour la construction de camions

NTM a pu augmenter la capacité de production de ses véhicules de collecte des ordures ménagères en optant pour l'automatisation de l'équipe de nuit. Grâce à l'utilisation d'un robot lourd pouvant soulever jusqu'à deux tonnes et d'une solution de robot soudage, l'usine finlandaise de l'entreprise peut désormais travailler sans personnel la nuit ou le week-end.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.