The FANUC M-10/12-14D Dustproof is a fast 6-axis handling robot designed for applications in harsh environments.

M-10𝑖D/12 Dustproof

The M-10𝑖D/12 Dustproof robot is designed to perform in the most demanding environments. Equipped with IP67 motor covers, epoxy paint and J6 arm protection, it is resistant to dust and liquid ingress. Tailored to the forging, metal casting and ceramics industries, its adaptability guarantees enhanced production throughput. Versatile and reliable, this robot offers a comprehensive working envelope, delivering consistent performance in harsh environments.
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Dustproof Version

Operate with confidence in harsh environments. This model comes with IP67 protection for all its axes, epoxy paint, antirust bolts and a wrist cover as standard.
Pictogram for Safety (Robot) in black. SVG format.

Perfect for Harsh Environments

Protect your robot from dust, small particles and water with a wrist cover combined with a stainless steel flange to keep the cover stable.
Pictogram for Footprint (Robot) in black. SVG format.

Powerful in a Small Footprint

Maximise payload without sacrificing floor space. This ultra-slim robot fits seamlessly into compact robotic cells, boosting performance while saving valuable floor space.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about automated placing into packaging trays using FANUC robots by the Swiss company Kunststoff-Packungen AG. 

FANUC enabled Kunststoff-Packungen AG to run the manufacturing line autonomously, with autonomous operation for at least 8 hours at full speed, achieving cycle times of 0.8 seconds. The project involved two FANUC robots: a six-axes M-10iD/10L with a payload of 10 kg, and a four-axes SR-6iA robot with a 6 kg payload. Significant space saving was achieved because of the compact footprint of the solution.

M-10 Series

The industry standard for smaller robots – Slim, fast and versatile. Explore our M-10 Series now!

Get Inspired