Axzion

Securely Welded With the FANUC ARC Welding Robot

Robots are ideal for the automation of welding tasks. Their high-quality work becomes even more amazing when large welding components come into play.
ARC Mate robot used in production of lifting equipment at Axzion in Neustrelitz. EN

Key Insights from Task to Result

Task

Axzion wanted to install a portal system for welding components up to 10 m in length and for weights up to 5,000 kg. The robot should work with both a single wire and a tandem torch and the package should allow for offline programming.

 

Solution

EWM-Euen developed a system with the FANUC ARC Mate robot pulling the weld seams of the gripping elements in an efficient manner.

 

Result

The delivery times have been improved through the robot implementation and the saving effect is within the double-digit percentage range compared to manual welding.

Axzion

Image related to the success story Axizon. FANUC Germany.

Axzion in Neustrelitz, Switzerland, is a manufacturer for lifting equipment. Loads of more than 1,000 tonnes are handled with their grippers and lifting beams. The quality has to be extraordinary, because when the foundations for offshore wind farms, weighing hundreds of tonnes must be safely lowered on to the seabed, there isn’t a second chance.

FIND OUT MORE ABOUT AXIZON

Arc Mate Robot Used in Production of Lifting Equipment

The central focus of Axzion’s production in Neustrelitz is lifting equipment and transport cradles with large dimensions. Such cradles are required, for example, to safely transport rotor blades for onshore and offshore wind turbines. Grippers are one of the most spectacular pieces of lifting equipment, and they are for example used to lift huge pipes of a diameter of up to six metres and a length of 30, 40 or even 60 metres.

For Axzion it was important that its welding solution should be a portal system for welding components up to 10 m in length and with a piece weight of up to 5,000 kg. The plan was to use an EWM welding current source as the best experiences with manual welding had been shown by the EWM “forceArc” process. In addition, the robot should work with both single-wire and tandem torches and the system should have the option of off-line programming. 

           

Image related to the success story Axizon. FANUC Germany.

The positioner on which the clamped workpieces can also be rotated is correspondingly large. Traverse and rotation axes are integrated as servo axes directly into the robot controller and can be controlled by the R-30𝑖B robot controller. Welding engineer Ray Baumann classifies the control of the workpiece axis of rotation as “very tricky”. Even with the centre of gravity lying outside the axis of rotation, the axis rotates entirely evenly so that the welding robot can also perform its work evenly.

          

Image related to the success story Axizon. FANUC Germany.

Baumann: “We do not carry out any out of position welding.” Nearly all welded seams are welded in PA and PB positions. For this purpose, a single-wire torch or a tandem torch is used on the robot, which are located in a changeover device on the portal. There are two corresponding torch cleaning stations. A torch cleaning procedure takes place at the tandem torch approximately once every hour. An indoor crane is used to place the pre-tacked workpiece on the rotary table. Different mountings, holders and clamping elements hold the workpiece in such a way that it can be welded free of distortion. In order to really be safe, operator Ronny Hahn sometimes makes an additional welding point. 

 

                      

Images for Success Stories of Axzion. Testimonial picture
Devis de témoignages

Ray Baumann

Welding Engineer

Finally, the free access of the robot to the workpiece must not be made more difficult by clamping elements. And the operator must ensure clamping that is suitable for the robot, so that it can also reach the weld seam with the best possible angle of incidence of the torch.

While the robot is working on one part of the system, the other part of the system can be fitted with components that are not too large or the next workpiece can be tacked. Sometimes, the ARC Mate robot from FANUC still needs a bit of support and oversight from Ronny Hahn. By observing the process through the welding goggles, he can improve the torch angle here and there, or help the seam tracking sensor via the iPendant programming hand tool.

          

Image related to the success story Axizon. FANUC Germany.

Get Inspired

Success story about the successful implementation of FANUC heavy-duty robot M-2000iA/2300 and a FANUC Arc welding robot at NTM's Finnish plant
NTM

Levage de charges lourdes pour la construction de camions

NTM a pu augmenter la capacité de production de ses véhicules de collecte des ordures ménagères en optant pour l'automatisation de l'équipe de nuit. Grâce à l'utilisation d'un robot lourd pouvant soulever jusqu'à deux tonnes et d'une solution de robot soudage, l'usine finlandaise de l'entreprise peut désormais travailler sans personnel la nuit ou le week-end.

Success story about successful implementation of FANUC welding robots at the Italian company Bonvicini Carpenteria S.r.l.. Bonvicini S.r.l, a contract welding specialist, has invested in new industrial robot technology to meet customer demands for increased flexibility. In addition to their long-standing use of FANUC robots and with the help of system integrator company TECNOROBOT they have introduced their first collaborative robot, a FANUC CRX-10iA/L, which was up and running in 1 hour.
Bonvicini Carpenteria S.r.l.

Le cobot CRX de FANUC améliore la flexibilité de la production

Bonvicini Carpenteria bénéficie aujourd'hui de niveaux de qualité et de flexibilité encore plus élevés. L'entreprise peut varier entre les solutions d'automatisation chaque fois que les volumes de production l'exigent. Bonvicini Carpenteria profite notamment d'une programmation facile et rapide des robots grâce à des fonctionnalités telles que le glisser-déposer et une interface simple sur tablette.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.