Fully enclosed for maximum flexibility

Discover the NEW M-20iB/25

Encapsulated dexterity

The NEW M-20iB/25 puts the speed and flexibility of FANUC’s 6-axis M-20 series into a tough new encapsulated exterior. Motors, axes and cabling are all enclosed to provide maximum protection across a range of harsh, wet and dirty working environments.

More payload

At 25 kg payload capacity, the M-20iB/25 is the strongest robot in the M-20 range. Its lightweight hollow upper arm and advanced servo technology ensure fast cycle times and enhanced throughput.

Slim arm technology

Increasing its range of potential applications, the NEW M-20iB/25 comes with a slim arm for enhanced operability. For ease of use, the user interface is integrated into the robot’s arm.