Skip to main content
The FANUC LR Mate/25-19A Food/Clean is a lighweight robot ideally suited for Cleanroom and Food applications.

M-20𝑖B/25C Food/Clean

The M-20𝑖B/25C is finished in a special white epoxy paint to indicate its resistance to cleaning agents and is used in daily washdown operations typical of clean room environments such as 2nd food areas or the medical, optical, pharmaceutical or electronics industries. This model meets the standard requirements (IP67) of such demanding environments without compromising robot speed and repeatability. Thanks to its slim, fully encapsulated design, the cleanroom robot achieves high levels of flexibility, giving it the versatility to perform applications within compact cells. This cleanroom robot can achieve cleanroom class ISO 5.
Robot Payload
25 kg
Robot Reach
1835 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Industries Food in black, svg format

Food Application Specialist

Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a wash-resistant design with a white epoxy coating, anti-rust assist bolts and IP67 rating.
Pictogram for Protection ISO (Robot) in black. SVG format.

Cleanroom Ready

Meet the requirements of clean environments with a hygienic design featuring white epoxy coating, anti-rust bolts and ISO standard 5.
Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Increase your productivity with powerful servomotors and a highly rigid arm to achieve high acceleration and fast cycle times. Benefit from smooth vibration-less motion even at high operating speeds.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
25 kg
Robot Reach
1835 mm
Axes
6
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Machine tending with FANUC Robot. FANUC M-20iD/25 loading/unloading FANUC Robodrill D21MiB5 Plus machining center. The time required for the servo door to open and close has been significantly reduced when compared to traditional air cylinder operations. Fully automated production line at EMO 2023.

M-20 Series

The industry leader in their class for payload, reach and axis speed. Explore our M-20 Series now!

Get Inspired