R-30𝑖B Plus Controller
Share
The R-30𝑖B Plus controller is a high-performance controller designed for smarter productivity. It is built to make robots and automation easier to use in the manufacturing industry. With several integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle time, speed, accuracy and safety. Designed for ease of use and minimal energy consumption, the R-30𝑖B Plus is available in different enclosures depending on your selected robot model. The user interface, 𝑖HMI, has a flexible appearance, high screen resolution and powerful processing capabilities.
- Key Benefits
- Models
- Programming
- Documents
Key Benefits
Benefits for Your Business
Save Floor Space
With the exception of the larger B-Cabinet, all FANUC R-30𝑖B Plus robot controllers are compact and easy to integrate into single robot production cells. For multi-robot installations they can even be stacked.
Safe Software
Unlike PC-based robot controllers that rely on Windows, R-30𝑖B Plus controllers use FANUC’s own propriety software – meaning you won’t have to worry about viruses, hackers or stability issues.
User-friendly Control
Intuitive and simple to use, our selection of teach pendants makes using the R-30𝑖B Plus robot controller easy for everyone involved in the production cycle.
Out-of-the-box Intelligence
All R-30𝑖B Plus robot controllers are ready for intelligent functions such as vision, force and interference check as standard.
Easy Set-up
Based on an improved motion performance, the user interface (𝑖HMI) allows the robot to be installed within 30 minutes using the initial setup guide.
Models
Different Sizes Available
Robot Controller
R-30𝑖B Plus A-Cabinet
FANUC’s standard controller, the A-Cabinet is our compact and stackable solution. Perfectly suited to industrial environments, it is designed for 2 aux. axes.
Size: 600 x 500 x 470 mm
Robot Controller
R-30𝑖B Plus B-Cabinet
The R-30𝑖B Plus B-Cabinet contains the same technology as the A-Cabinet, but with ample space for additional amplifiers or I/O modules. It is perfectly suited to industrial environments.
Size: 740...
Robot Controller
R-30𝑖B Plus Mate Cabinet
Powerful and self-contained, the R-30𝑖B Plus Mate Cabinet is the ideal choice for smaller robots and has been designed specifically for small and medium payload robots. It is stackable for multi-ro...
Robot Controller
R-30𝑖B Plus Mate Open-Air Cabinet
The powerful and self-contained Open-Air Cabinet is ideal for M-1, M-2, M-3 and LR Mate robots. It can be mounted into cabinets for very dirty or humid environments and it is also stackable for mul...
Robot Controller
R-30𝑖B Mini Plus
The R-30𝑖B Mini Plus controller is used for the CRX series. Weighing only 19 kg, this space-saving and lightweight controller is easy to integrate, even in mobile platforms.
Size: 410 x 277 x 370 mm
Robot Controller
R-30𝑖B Compact Plus
R-30𝑖B Compact Plus is used for the FANUC SCARA series. It convinces through a lightweight and very compact design and is easy to integrate.
Size: 440 x 85 x 260 mm
Robot Controller
R-30𝑖B Plus Controller - Paint
The R-30𝑖B Plus controller with a purge unit is a high-performance controller designed for smarter productivity of paint robots. It is built to make robots and automation easier to use in the manuf...
Programming
Your Choices for Easy Programming
𝑖Pendant Touch
The 𝑖Pendant Touch is a lightweight, ergonomically designed control device featuring an intuitive 𝑖HMI interface. It simplifies programming for both experienced programmers and on-site operators. T...
Tablet Teach Pendant
The FANUC Tablet Teach Pendant (TP) offers customers a quick and easy way to programme our extensive range of standard industrial robots. It has the same user-friendly features and intuitive functi...
Robot Controller
𝑖RPROGRAMMER
Dispensing with the need for an 𝑖Pendant Touch, FANUC SCARA robots use the intuitive 𝑖RProgrammer – a web-based interface that lets you programme easily with a tablet or desktop computer.
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.