Powerful and self-contained, the R-30𝑖B Plus Mate Cabinet is the ideal choice for smaller robots and has been designed specifically for small and medium payload robots. It is stackable for multi-robot cells.
Size: 470 x 400 x 322 mm or 470 x 400 x 402 mm
Key Benefits
Series
Programming
Key Benefits
Benefits for Your Business
Save Floor Space
The Mate Cabinet is compact and easy to integrate into single robot production cells. For multi-robot installations it can even be stacked.
User-friendly Control
Intuitive and simple to use, our selection of teach pendants makes using the R-30𝑖B Plus robot controller easy for everyone involved in the production cycle.
Out-of-the-box Intelligence
All R-30𝑖B Plus robot controllers are ready for intelligent functions such as vision, force and interference check as standard.
Safe Software
Unlike PC-based robot controllers that rely on Windows, R-30𝑖B Plus controllers use FANUC’s own propriety software – meaning you won’t have to worry about viruses, hackers or stability issues.
Easy Set-up
Based on an improved motion performance, the user interface (𝑖HMI) allows the robot to be installed within 30 minutes using the initial setup guide.
Series
Meet the R-30𝑖B Plus Controller Family
A high-performance controller designed for smarter productivity. Learn more about FANUC's robot controller.
The 𝑖Pendant Touch is a lightweight, ergonomically designed control device featuring an intuitive 𝑖HMI interface. It simplifies programming for both experienced programmers and on-site operators. T...
The FANUC Tablet Teach Pendant (TP) offers customers a quick and easy way to programme our extensive range of standard industrial robots. It has the same user-friendly features and intuitive functi...
Dispensing with the need for an 𝑖Pendant Touch, FANUC SCARA robots use the intuitive 𝑖RProgrammer – a web-based interface that lets you programme easily with a tablet or desktop computer.