Skip to main content
The FANUC CRX-3iA is a lightweight collaborative robot for a broad range of applications.

CRX-3𝑖A

The CRX-3𝑖A Collaborative Robot is an ultra lightweight collaborative robot designed for manufacturers who need fast, flexible automation. Weighing just 11 kg and offering a 692 mm reach, the CRX 3𝑖A can be carried with one hand and installed in tight spaces, making it an ideal solution for shipbuilding, welding, assembly, and other light duty applications. The CRX 3𝑖A's design makes it easy to relocate between narrow workspaces and adjust layouts effortlessly. The robot automatically detects its installation angle and can be combined with a magnetic base, allowing installation in any orientation and eliminating the need for bolt fastening. After relocation, operators can simply touch a wall with the torch wire, allowing the robot to automatically recognise its position and begin welding without re teaching. Its 3 kg payload supports both a welding torch and welding sensor simultaneously, enabling automatic weld point detection and path generation. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Robot Payload
3 kg
Robot Reach
692 mm
Axes
6
Download Datasheet

Benefits for Your Business

Icons/Pictos for Navigation usage of Global Website

Fast and Flexible Deployment

The ultra lightweight design and compact reach allow quick installation, easy relocation and seamless integration into confined workspaces.
Pictogram for Miscellaneous-Fast in black, svg format

Reduced Setup and Changeover Time

Automatic detection of the mounting orientation and working position enables fast redeployment without manual reteaching, minimising downtime.
Pictogram for Proven Technology (Miscellaneous) in black. SVG format.

Great Repeatibility

Repeat the same movement multiple times with exactly the same dexterity thanks to a repeatability of up to +/- 0.02 mm.
Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Sense of Touch and Feel

Benefit from a light touch - every CRX comes standard with internal force sensing capabilities, giving the robot the sense of touch and feel without needing additional hardware or software.
Pictogram for Manual Guidance (Robot) in black. SVG format.

Manual Guided Teaching

The CRX can easily learn from you. Just use the manual guided teaching function to teach and lead your robot to the desired position and save it on the tablet using the drag & drop functionality.
Pictogram for CRX third party devices (Robot) in black. SVG format.

Easy to Connect

Easily integrate third party peripheral devices with FANUC approved End of Arm Tooling (EOAT), accessories and plug-ins.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
3 kg
Robot Reach
692 mm
Axes
6
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Image of CRX device. SCHMALZ Area Gripping Systems {FQE}



.

CRX Devices

The CRX Series of Collaborative Robots makes it simple and quick to get your automation up and running. Integrate Peripheral Devices easily with FANUC approved End of Arm Tooling (EOAT), Accessories, and Plugins. Discover the selection now.

Discover the Product Series

Employee collaborating with FANUC CRX robot

CRX Series

Safe, flexible, quick to implement, and easy to programme. Explore our CRX Series now!

Get Inspired