The FANUC CRX-30iA-FoodGrade is a collaborative lighweight robot ideally suited for Cleanroom and Food applications.

CRX-30𝑖A - Food

The CRX-30𝑖A/L food-grade Collaborative Robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint, and rust/chemical-resistant plating, the CRX-30𝑖A food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements. It has a 30 kg payload, and a reach of 1,756 mm – making it the heaviest lifter in the CRX series of Collaborative Robots. Its Tablet Teach Pendant (TP) offers customers a quick and easy way to programme with user-friendly features and intuitive drag-and-drop functionality. The CRX Series of cobots are 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect.
Robot Payload
30 kg
Robot Reach
1756 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Industries Food in black, svg format

Food Application Specialist

Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a design with a white epoxy coating, rust/chemical resistant plating and IP67 rating.
Text

Unique Under-Flip Motion

You can work on more confined spaces thanks to the underflip motion. It is the perfect solution for those applications that require a higher payload in a small footprint.
Pictogram for Proven Technology (Miscellaneous) in black. SVG format.

Great Repeatability

Repeat the same movement multiple times with exactly the same dexterity thanks to a repeatability of up to +/- 0.05 mm.
Pictogram for Lightweight (Miscellaneous) in black. SVG format.

Sense of Touch and Feel

Benefit from a light touch - every CRX comes standard with internal force sensing capabilities, giving the robot the sense of touch and feel without needing additional hardware or software.
Pictogram for Manual Guidance (Robot) in black. SVG format.

Manual Guided Teaching

The CRX can easily learn from you. Just use the manual guided teaching function to teach and lead your robot to the desired position and save it on the tablet using the drag & drop functionality.
Pictogram for CRX third party devices (Robot) in black. SVG format.

Easy to Connect

Easily integrate third party peripheral devices with FANUC approved End of Arm Tooling (EOAT), accessories and plug-ins.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
30 kg
Robot Reach
1756 mm
Axes
6
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Image of CRX device. SCHMALZ Area Gripping Systems {FQE}



.

CRX Devices

The CRX Series of Collaborative Robots makes it simple and quick to get your automation up and running. Integrate Peripheral Devices easily with FANUC approved End of Arm Tooling (EOAT), Accessories, and Plugins. Discover the selection now.

Discover the Product Series

Employee collaborating with FANUC CRX robot

CRX Series

Safe, flexible, quick to implement, and easy to programme. Explore our CRX Series now!

Get Inspired