We found
14
Search results for
'M-10iA'
FANUC > Robots > Robot finder > LR-10 > LR-10iA/10 LR-10iA/10 Lightweight, fully covered robot for small automation cells The FANUC LR-10 i A/10 is a compact 6-axis robot designed for machine tending, as well as a variety of picking applications found in the warehousing and logistics markets. This robot is ...
FANUC > Robots > Robot finder > M-10 > M-10iD/12 M-10iD/12 Fast, accurate and slim The new M-10iD/12 robot reaches the highest axis speed and precision in its class. Especially for narrow work ...
Fully automated production of parts, from cassette to cassette FANUC > Customer cases > Gnutti Task: The implementation of an IoT production system that would incorporate all phases of work required to make die-cast aluminium enclosures for a major company serving the electrical sector. A central part of the project objective ...
FANUC > Robots > Robot finder > Collaborative Robots > CRX-10iA CRX-10iA Lightweight and easy to program The CRX-1 0 i A is highly protected against dust or oil leakages common in industrial environments and fully complies with ISO 10218-1 safety standards. Because of its very low weight, the CRX can ...
LR-10iA series Lightweight, strong, and long reach robot in a compact package FANUC > Robots > Robot finder > LR-10 Lightweight, strong, and long reach robot in a compact package The LR‐10 series is a series of fully enclosed IP67‐rated robots. With a lightweight and very compact design, these robots are ...
FANUC > Robots > Robot finder > Collaborative Robots > CRX-10iA/L CRX-10iA/L Lightweight and easy to program Weighing only 39 kilograms, the arm of the smoothly designed shiny white robot can perform a highly functional underflip motion to pick a part from a table in front it and put the part ...
The polishing robot Automated solution does the dirty work for humans FANUC > Customer cases > The polishing robot Fastlog AG uses FANUC robots for industrial polishing Task: Delegate physically demanding and monotonous tasks, such as removing old adhesive labels, polishing and packing, to industrial robots. The polishing robots needed to ...
Collaborative Robots FANUC > Robots > Robot finder > Collaborative Robots The future lies in the collaboration Imagine a world without safety fences, a world in which humans work side-by-side with robots. In this world, robots would execute all strenuous tasks, enabling humans to dedicate their precious time to lighter, more ...
FANUC > Robots > Range overview Industrial Robots made for higher productivity Discover our wide range of industrial robots and find the perfect answer to your automation needs With 9 articulated robot series, Delta ...
FANUC > Sitemap Sitemap Robots Robot finder LR Mate LR Mate 200iD LR Mate 200iD/4S LR Mate 200iD/4SC LR Mate 200iD/4SH LR Mate 200iD/7C LR Mate 200iD/7H LR Mate 200iD/7L LR Mate 200iD/7LC LR Mate 200iD/7WP LR Mate 200iD/14L LR-10 LR-10iA/10 Arc welding ARC Mate 50iD ARC Mate 50iD/7L ARC Mate ...
Showing
1
-
10
of
14
Search results.