We found
9
Search results for
'CR-15iA'
Tiny and consistently good Prontoplast produces micro parts using ROBOSHOT FANUC > Customer cases > Prontoplast Spritzguss AG Task: Produce high-precision micro parts on standard machines and thereby reduce energy costs. Solution: Last year, Prontoplast Spritzguss AG put two fully electric ROBOSHOT machines from FANUC into operation in order to gradually ...
FANUC > Robots > Robot finder > Collaborative Robots > CRX-10iA/L CRX-10iA/L Lightweight and easy to program Weighing only 39 kilograms, the arm of the smoothly designed shiny white robot can perform a highly functional underflip ...
FANUC > Robots > Robot finder > Collaborative Robots > CRX-20iA/L CRX-20iA/L Lightweight and easy to program The CRX-20 i A/L Collaborative Robot, with a 20 kg payload, 1,418 mm reach and impressive underflip motion, is ...
FANUC > Robots > Robot finder > Collaborative Robots > CR-15iA CR-15iA Just the right payload and reach for a wide-range of handling applications Capable of lifting 15 kg, I’m a powerful collaborative robot that nicely ...
... This is a heavy and physical strain for the workers. Solution: The automation specialist SKDK developed a solution to relieve the workers with the FANUC CR-15iA. The collaborative robot and the workers work hand-in-hand without limits for simple accessibility. The robot takes the boxes from the conveyor belt and packs them ...
FANUC > Robots > Robot finder > Collaborative Robots > CRX-10iA CRX-10iA Lightweight and easy to program The CRX-1 0 i A is highly protected against dust or oil leakages common in industrial environments and fully ...
... With FANUC collaborative robots, that world has already come into existence. By integrating them into existing production environments, robots directly collaborate with humans, becoming a crucial part of the team. Alongside humans, they take over tedious, repetitive tasks, lifting up to 50 kg, thus maintaining the human’s health while automating entire ...
... are easy to operate and provide complete flexibility. Just click on one of the robots below to access the robot series page directly. Collaborative Robots CR-4iA Collaborative robot Axes: 6 Payload: 4 kg Reach: 550 mm CR-7iA and CR-7iA/L Collaborative robot Axes: 6 Payload: 7 kg Reach: 717 mm (CR-7iA) Reach: ...
... Mate 50iD/7L ARC Mate 100iD ARC Mate 100iD/8L ARC Mate 100iD/10L Arc Mate 100iD/16S ARC Mate 120iD ARC Mate 120iD/12L ARC Mate 120iD/35 Collaborative Robots CR-4iA CRX-5iA CR-7iA and CR-7iA/L CRX-10iA CRX-10iA/L CR-14iA/L CR-15iA CRX-20iA/L CRX-25iA CR-35iB DELTA Robots DR-3iB DR-3iB/6 STAINLESS DR-3iB/8L M-1iA M-1iA/0.5A M-1iA/0.5AL M-1iA/0.5S M-1iA/0.5SL M-1iA/1H M-1iA/1HL M-2iA ...
Showing
1
-
9
of
9
Search results.