Cutting edge CNC technology for best results
Tornos developers are especially attuned to four characteristics: flexibility, ergonomics, precision and costs. With the latest drive and control technology, FANUC delivered the right level of assistance, in order to guarantee the customary high precision, and to make the operation and programming as easy as possible.
The MultiSwiss is equipped with the high-performance Series 30i CNC, a control that excels through superb high-performance hardware. It contains the latest ultra high-speed processors, a fast internal bus and a high-speed servo control. The high number of available channels enables the system to make a separate channel available to each of the multi-spindle lathe.
An ultrafast PMC processor also contributes to the fast and smooth running of any peripherals involved in the entire process.