One of the newest innovative and most technically advanced CNC gear cutters made by CLC is the knife slotter model CLC 200-SZ with electronic guidance. The particularity of this universal machine used to make teeth with a maximum diameter of 250 mm and a useful length of 100 mm is due to the adoption of a high precision and entirely electronic guidance system, rather than the traditional mechanical guide slide.
"Having replaced the expensive mechanical slide with a rod and crank
mechanism that is directly controlled by CNC also enables us to process helical teeth with great flexibility and lower operating costs. Indeed, customers no longer need mechanical slides that are customized for every type of teeth that need to be achieved.”