The FANUC P-250/45F-26A is a paint robot used for applications including painting, dispensing, glueing and sealing.

Paint Mate 200𝑖A/5L

The Paint Mate 200𝑖A/5L is a versatile, compact paint robot with a 5 kg payload capacity. Ideal for painting applications, assembly and handling operations in hazardous environments.
Robot Payload
5 kg
Robot Reach
892 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for

ATEX Approved

Operate safely in previously designated Zone 1 hazardous environments with a fully ATEX compliant, meeting Category 2 and Group IIG standards, paint robot.
Pictogram for Long Arm (Robot) in black. SVG format.

Increased Work Envelope

Optimise reach and efficiency with an extended reach of up to 892 mm and a standard 5 kg payload.
Pictogram for Payload Top Mounted (Robot) in black. SVG format.

Maximum Flexibility

To get the most out of even the smallest of paint booths, this robot comes with floor, inverted, angle and wall mounting options for increased versatility.
Pictogram for gun triggering (Robot) in black. SVG format.

Gun Triggering

Choose one or four pneumatic three-way solenoid valves located in the purge cavity for gun triggering capability.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Equipment Integration

Add flexibility to your painting and coating applications and benefit from a wide range of features and easy-to-integrate equipment.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
5 kg
Robot Reach
892 mm
Axes
6
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.


 

Discover the Product Series

FANUC paint robots

Paint Series

The industry standard in painting automation for more than 40 years. Explorer our Paint Series now.

Get Inspired