The FANUC Roboshot α-S300iB large capacity combines cutting-edge CNC precision technology with electric injection moulding.

FANUC ROBOSHOT 𝛼-S300𝑖B Large Capacity

Introducing the robust large-capacity model of the FANUC ROBOSHOT 𝛼-S𝑖B series , designed to meet the rigorous demands of automotive, technical moulding, packaging, and consumer parts industries. With its advanced capabilities and unparalleled performance, this machine offers unmatched efficiency and precision, making it the preferred solution for manufacturers seeking excellence in injection moulding technology.
Tonnage
3000 kN | 300 tonf
Tie bar spacing, H×V
810x710 mm
Screw diameter (mm)
64, 68, 72, 80 mm
Download Datasheet

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The FANUC ROBOSHOT 𝛼-S𝑖B series offers higher speed and pressure, more screw options, and four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut FANUC ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

FANUC ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

FANUC ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
Double toggle
Tonnage
3000 kN | 300 tonf
Tonnage (Increased)
3500 kN | 350 tonf
Maximum and minimum die height - Single platen
650-300 mm
Maximum and minimum die height - Single platen (increased)
750-300 mm
Clamping stroke
600 mm
Locating ring diameter
160 mm
Tie bar spacing, H×V
810x710 mm
Platen size, H×V
1130x1030 mm
Minimum mould size, H×V
470x420 mm
Maximum mould weight - Single platen
2400-2400 Moving-Stationary
Ejector stroke
200 mm
Maximum ejector force
80 kN | 8.0 tonf
Injection Unit
Screw diameter (mm)
64
68
72
80
Injection stroke (mm)
280
300
320
320
Max. injection volume (cm³)
901
1090
1303
1608
Nozzle touch force
30 kN | 3.0 tonf
Nozzle touch force (increased)
50 kN | 5.0 tonf
Screw and Barrel
Number of heater zones
4
4
4
4
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
28.9
29.5
30.9
30.9
Max. Injection Speed (mm/s)
160
Max. injection & Hold Pressure 1 (MPa)
220
200
185
150
Max. injection & Hold Pressure 2 (MPa)
220
200
185
150
Max. injection rate (cm³)
514
581
651
804
Max. screw rotation speed (min⁻¹)
400
400
300
200
Machine weight Single platen | Double platen
14.9 | 14.9 t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

Success Story Hungarian customer Viskiplast. Products shown: ROBOSHOT.
Viskiplast

Injection Moulding Shop Shapes its Future with FANUC

There are numerous plastic injection moulding machines available on the market, but most modern manufacturers seek a core set of key attributes based on flexibility, energy efficiency and performance. As a result, the highly capable FANUC ROBOSHOT, with its potential for rapid tool changes and all-electric low energy consumption, is a proven choice for any manufacturer of plastic products looking to become more competitive and gain market share. Among those able to provide testimony is Hungary-based Viskiplast.

Success Story with the Hungarian company Simon. Showcasing the Roboshot.
Simon

FANUC ROBOSHOT Machines Keep Things Simple for SIMON

High-volume plastics parts; thin walls; zero defects; short automotive lead times; demanding energy efficiency requirements. A growing number of manufacturers are combatting these common challenges by investing in ROBOSHOT high-performance, all-electric injection moulding machines from FANUC. Among their number is SIMON Plastics.